Type 6430 - Piston valve, 3/2-way, servo-assisted

Type Description
The valve 6430 is a servo-assisted 3/2-way piston valve. If the valve is not supplied with auxiliary pilot air, a minimum differential pressure is required for the function. Variants: For neutral liquids and gases in the pressure range 1-16 bar in the function NC and NO. - For technical vacuums up to 3 bar in the function NC and NO. - With auxiliary pilot air for vacuums up to 8 bar in the function NC and NO. All variants are available as an impulse version to secure the switching position even in the event of power interruptions. The Type 6430 is equipped with a manual override for start-up or manual operation (exception: impulse version). To reduce electrical power consumption during operation, coils with integrated “Kick and Drop” (KD) electronics featuring double coil technology are available. A maintenance-free, media-separated 3/2-way pivoted armature valve Type 0331 is used as a pilot valve. In combination with a plug to DIN EN 175301 – 803 Form A, the valves satisfy degree of protection IP65.
- Servo-assisted piston valve from DN8 to DN40
- Increased operational safety with pivoted armature technology
- Service-friendly manual override
- Energy-saving “Kick and Drop” or pulse coils
- Explosion-proof variants available on request
For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Data sheet Type 6430 | Servo-assisted 3/2-way piston valve | 1.5 MB | EN / EU |
![]() |
Datenblatt Typ 6430 | Servogesteuertes 3/2-Wege-Kolbenventil | 1.5 MB | DE / DE |
User Manuals
Declaration of Conformity
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EU-DoC|EU Declaration | 46.5 kB | EN,FR,DE |
![]() |
ProdCert|Ex FM 330 Cl.I Div.1 US/ CA PR05 | 196.7 kB | EN |
![]() |
ProdCert|Ex Cert EAC TP TC 012/2011 EX | 7.8 MB | RU |