Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6407 - Servo-assisted 2/2-way piston valve

      Array

    Type Description

    The Type 6407 valve is a servo-assisted piston valve. The fix coupling between pilot valve and piston provides an opening of the valve without pressure difference. As a piston valve, the Type 6407 is particular suitable for media such as gas and steam. As well as liquids with low operating temperature below 0°C.The stopper and the core guide pipe are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. The coils are moulded with chemically resistant epoxy. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics (double coil technology) are available. In combination with a plug acc. to DIN EN 175301-803 Form A, the valves satisfy IP65 degree of protection.

    • Servo-assisted piston valve up to DN50 orifice
    • Safe opening with hard-coupled piston system without differential pressure
    • Vibration-resistant, push-over coil system
    • Explosion-proof versions
    • Energy-saving double coil technology with kick and drop design

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6407 | Servo-assisted 2/2-way piston valve 1.3 MB EN / EU
    DTS Data sheet Type 6407 | [US region] Servo-assisted 2/2-way piston valve 1.2 MB EN / US
    DTS Data sheet Type Kick and Drop | Solenoids with energy-saving technology 1.1 MB EN / EU
    DTS Data sheet Type Kick and Drop| [US region] Solenoids with energy-saving technology 1.1 MB US
    DTS 规格页 Kick and Drop 线圈 型 | 带Kick and Drop 线圈的电磁阀 1.5 MB ZH / CN
    DTS Datenblatt Typ 6407 | Servogesteuertes 2/2-Wege-Kolbenventil 1.3 MB DE / DE
    DTS Datenblatt Typ Kick and Drop | Magnetspulen mit Energiespar-Technologie 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6407 | 2/2-way solenoid valve 834.2 kB EN / EU
    MAN Bedienungsanleitung Typ 6407 | 2/2-Wege-Magnetventil 838.9 kB DE / DE
    MAN Manual de instrucciones Modelo 6407 | Electroválvula de 2/2 vías 881.2 kB ES / ES
    MAN Manuel d'utilisation Type 6407 | Électrovanne 2/2 voies 844.2 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 51.6 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU

    Videos

    Description
    Filesize
    Language / Country
    video Kick and drop solenoid valve 9.5 MB