Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6282 - Servo-assisted 2/2-way diaphragm valve

      Array

    Type Description

    Valve 6282 is a servo-assisted diaphragm valve. A minimum differential pressure is required for the valve to function. A variety of diaphragm materials and circuit functions are available to suit different applications. The range of housings includes brass and stainless steel. Since the coil system is separated from the medium by a diaphragm, the valve is especially suitable for critical media such as aggressive acids and alkalis. The 0330 is equipped with manual override for start-up and testing.

    • Servo-assisted diaphragm valve up to DN 50
    • Suitable for contaminated process media
    • Media-isolated pilot control for corrosive media
    • Explosion-proof versions in accordance with ATEX, CCC, IEC and NEC
    • Approved for use on seagoing vessels

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6282 | Servo-assisted 2/2-way diaphragm valve 1.9 MB EN / EU
    DTS Datenblatt Typ 6282 | Servogesteuertes 2/2-Wege-Membranventil 1.9 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual 0330 | FM Division 1 US/CA V2.0 233.6 kB EN / US
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v2.0 1.7 MB EN / EU
    MAN Operating Instructions | Type6282 | Pilot-operated solenoid valve with servo diaphragm 2 MB EN / GB
    MAN 使用说明 ACP016 | 型电磁线圈 | 具有 II 2G/D Ex 认证的设 | v2.0 1.5 MB ZH / CN
    MAN 取扱説明書 ACP016 | 電磁コイル タイプ | II2G/D Ex 承認済み製品 | v2.0 1.5 MB JA / JP
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.7 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.5 MB KO / KR
    MAN Bedienungsanleitung | Typ 6282 | Vorgesteuertes Magnetventil mit Servomembrane 2 MB DE / DE
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.7 MB FR / FR
    MAN Manuel d'utilisation | Type 6282 | Électrovanne pilotée avec membrane d’asservissement 2.1 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 50.7 kB EN,FR,DE
    ABD MDec|DrinkH2O Declaration 6282 368.1 kB EN,DE,ML
    ABD MDec|Food Declaration 6282 223 kB ML
    ABD MDec|Oxygen Declaration 6282 228.3 kB ML
    ABD ProdCert|Ex FM 330 Cl.I Div.1 US/ CA PR05 196.8 kB EN