Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6281 - Servo-assisted 2/2-way diaphragm valve

      Array

    Type Description

    Valve 6281 is a servo-assisted diaphragm valve. A minimum differential pressure is always required for the valve to function. Various diaphragm materials and circuit functions are available depending on the actual application. The standard brass body meets European drinking water requirements. For other markets, dezincification-resistant brass is available. The range includes a variant with a stainless steel body. To reduce electrical power consumption during operation, coils with integrated Kick-and-Drop (KD) electronics featuring double coil technology are available. The valve can be supplied with manual operation for easy maintenance and commissioning.

    • Servo-assisted diaphragm valve up to DN 50
    • Vibration-resistant, centrally screwed coil system
    • Damped design for quiet closing
    • Energy-saving double coil technology with kick and drop variant
    • Explosion-proof variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6281 | Servo-assisted 2/2-way diaphragm valve 2.1 MB EN / EU
    DTS Data sheet Type 6281 | [US region] Servo-assisted 2/2-way diaphragm valve 1.8 MB EN / US
    DTS Data sheet Type Kick and Drop | Solenoids with energy-saving technology 1.5 MB EN / EU
    DTS Data sheet Type Kick and Drop | [US region] Solenoids with energy-saving technology 1.5 MB EN / US
    DTS Техническа спецификация Тип 6281 | 2/2-пътен мембранен вентил с индиректно действие 3.8 MB BG / BG
    DTS 数据表 6281 型 | 伺服辅助式二位二通隔膜阀 11.8 MB ZH / CN
    DTS 数据表 Kick and Drop 线圈 型 | 带Kick and Drop 线圈的电磁阀 1.5 MB ZH / CN
    DTS Datenblatt Typ 6281 | Servogesteuertes 2/2-Wege-Membranventil 2.1 MB DE / DE
    DTS Datenblatt Typ Kick and Drop | Magnetspulen mit Energiespar-Technologie 1.5 MB DE / DE
    DTS Fiche technique Type 6281 | Vanne à membrane à 2/2 voies pilotée 2.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information PX011-PX12-PX13 | Use in the explosion-hazardous area 505.7 kB EN / EU
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.3 kB EN / US
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.4 kB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1232 X, v2.0 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.9 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 00 ATEX 2129 X 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v.1.0 1.5 MB EN / EU
    MAN Service manual Type 6281 | Replacement of coil set and stopper set 448.1 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6213 6281 | 2/2-way solenoid valve 1.3 MB EN / EU
    MAN Указания за подмяна Type 6281EV 394.3 kB BG / BG
    MAN 使用说明书 型号 6213 EV、6281 EV | 2 位 2 通电磁阀 1.9 MB ZH / CN
    MAN 操作手冊 Type 6213 EV、6281 EV | 2 口 2 位響導式電磁閥 1.8 MB ZH / TW
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1232 X, v2.0 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 00 ATEX 2129 X 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v1.0 1.4 MB DE / DE
    MAN Info Suppl PX011-PX12-PX13 | Utilisation dans zone à risqued'explosion 505.8 kB FR / FR
    MAN Manual d'utilisation Type AC10 | EPS 18 ATEX 1232 X, v2.0 1.3 MB FR / FR
    MAN Manual d'utilisation Type AC10 | PTB 14 ATEX 2023 X, EPS 16ATEX 1046 X, v1.0 1.5 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.9 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | PTB 00 ATEX 2129 X 1.3 MB FR / FR
    MAN Zusatzinformation PX011-PX12-PX13 | Einsatz im Ex-Bereich 505.9 kB DE / DE
    MAN Ръководство за експлоатация Тип 6213 EV, 6281 EV | 2/2-пътен електромагнитен вентил 1.3 MB BG / BG
    MAN 使用说明书 | AC10 型电磁线圈 |EPS 18 ATEX 1232 X, IECEx EPS18.0110X | 具有 II 2G/D Ex 批准的设备 1.7 MB ZH / CN
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1.3 MB JA / JP
    MAN 操作手冊 6213 EV,6281 EV 型號 | 2 位2 通電磁閥 1.9 MB ZH / HK
    MAN 操作説明書 タイプ6213 EV、6281 EV | 2/2方電磁バルブ 1.4 MB JA / JP
    MAN 사용 설명서 | 솔레노이드 코일 타입 AC10PS 18 ATEX 1232 X, IECEx EPS 18.0110X | II 2G/D Ex 인증 장치 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ 6213 6281 | 2/2-Wege-Magnetventil 1.3 MB DE / DE
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 1.9 MB PL / PL
    MAN Instrukcja obsługi Typ 6213 EV, 6281 EV | 2/2-drogowy zawór elektromagnetyczny 1.3 MB PL / PL
    MAN Istruzioni d’uso Tipo 6213 EV, 6281 EV | Valvola magnetica a 2/2 vie 1.3 MB IT / IT
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.1 MB IT / IT
    MAN Käyttöohje Tyyppi 6213, 6281 |2/2-tie-magneettiventtiili 1.3 MB FI / FI
    MAN Manual de instrucciones Modelos 6213 EV, 6281 EV | Electrová 1.3 MB ES / ES
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1.1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.3 MB PT / BR
    MAN Manual de operação Tipo 6213 EV, 6281 EV | Válvula solenoide 2/2 vias 1.3 MB PT / BR
    MAN Manuel d'utilisation Type 6213 6281 | Électrovanne 2/2 voies 1.4 MB FR / FR
    MAN Návod k obsluze Typ 6213 EV, 6281 EV | 2/2-cestný magnetický ventil 1.2 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration 6281EV 205.9 kB EN,DE
    ABD EU-DoC|EU Declaration 56.2 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Oxygen Declaration 6281EV 110 kB EN,DE
    ABD ProdCert|Ex FM AC10 Cl Div1 US/CA PR05/06 200 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For stable transport of bulk materials 620.3 kB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video Kick and drop solenoid valve 9.5 MB