Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6240 - Servo-assisted 2/2-way piston valve

      Array

    Type Description

    The 6240 valve is a servo-assisted piston valve. The stopper and plunger guiding tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. The housing design and surface quality enable maximum flow rates. The coils are moulded with chemically resistant epoxy. An optional sliding ring bearings increases the life cycle with dry gases. To reduce power consumption in operation, coils with Kick and Drop electronics assembly (double coil technology) are available.

    • Servo-assisted and compact piston valve with diameter of up to DN 13
    • Vibration-resistant , screwed coil system
    • Energy-saving double coil technology with kick and drop variant
    • Safe opening with hard-coupled piston system
    • Explosion proof variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6240 | Servo-assisted 2/2-way piston valve 2.5 MB EN / EU
    DTS Data sheet Type 6240 | [US region] Servo-assisted 2/2-way piston valve 2.3 MB EN / US
    DTS Data sheet Type Kick and Drop | Solenoids with energy-saving technology 1.5 MB EN / EU
    DTS Data sheet Type Kick and Drop | [US region] Solenoids with energy-saving technology 1.5 MB EN / US
    DTS 数据表 6240 型 | 伺服辅助式二位二通活塞阀 2.8 MB ZH / CN
    DTS 数据表 Kick and Drop 线圈 型 | 带Kick and Drop 线圈的电磁阀 2.3 MB ZH / CN
    DTS Datenblatt Typ 6240 | Servogesteuertes 2/2-Wege-Kolbenventil 2.5 MB DE / DE
    DTS Datenblatt Typ Kick and Drop | Magnetspulen mit Energiespar-Technologie 1.3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.7 kB EN / US
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.8 kB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB EN / EU
    MAN Operating Instructions Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 00 ATEX 2129 X 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v.1.0 1.5 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v1.0 1.6 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v2.0 1.7 MB EN / EU
    MAN Operating Instructions | Type6240 | 2/2-way servo solenoidvalve 1.7 MB EN / GB
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 1.4 MB KO / KR
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 1.4 MB ZH / CN
    MAN 使用说明书 | AC10 型电磁线圈 |EPS 18 ATEX 1232 X, IECEx EPS18.0110X | 具有 II 2G/D Ex 批准的设备 1.7 MB ZH / CN
    MAN 取扱説明 AC19 | 電磁コイル | II 2G/D Ex 承認済み製品 | v2.0 2.1 MB JA / JP
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1.8 MB JA / JP
    MAN 操作手册 | 6240 型号 | 二位二通伺服电磁阀 1.9 MB ZH / CN
    MAN 사용 설명서 | 솔레노이드 코일 타입 AC10PS 18 ATEX 1232 X, IECEx EPS 18.0110X | II 2G/D Ex 인증 장치 1.7 MB KO / KR
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 00 ATEX 2129 X 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v1.0 1.4 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v1.0 1.6 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v2.0 1.7 MB DE / DE
    MAN Bedienungsanleitung | Typ 6240 | 2/2-Wege-Servo-Magnetventil 1.7 MB DE / DE
    MAN Driftsinstruktion | Typ 6240 | 2/2-vägs servomagnetventil 1.7 MB SV / SE
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 1.9 MB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | EPS 18 ATEX 1232 X, v2.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | PTB 14 ATEX 2023 X, EPS 16ATEX 1046 X, v1.0 1.5 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.6 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.7 MB FR / FR
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1.1 MB ES / ES
    MAN Manual de instrucciones | Tipo 6240 | Electroválvula servoasistida de 2/2 vías 1.7 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.3 MB PT / BR
    MAN Manual de operação Bobina magnética tipo AC10 | PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X 1.3 MB PT / BR
    MAN Manuel d'utilisation Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | PTB 00 ATEX 2129 X 1.3 MB FR / FR
    MAN Manuel d'utilisation | Type 6240 | Électrovanne à commande assistée 2/2 voies 1.7 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 74.7 kB EN,FR,DE
    ABD MDec|Food 6240 FDA mit PL03 1010.7 kB EN,DE
    ABD MDec|Oxygen Declaration 6240 230.5 kB EN,DE
    ABD ProdCert|Ex FM AC10 Cl Div1 US/CA PR05/06 2 MB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Videos

    Description
    Filesize
    Language / Country
    video Kick and drop solenoid valve 9.5 MB