Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6228 is available until 12/31/24.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6228 - Diaphragm valve 2/2-way servo-assisted

    Type Description

    The Type 6228 is a servo-assisted 2/2-way solenoid valve with servo-diaphragm. It is particularly suited for neutral media. Without electrical power, this solenoid valve is closed. Pressure builds up through the servo diaphragm, which pushes the latter downwards and thereby keeps the valve closed. On switching, the space above the servo-diaphragm will be relieved via the pilot valve. As a result, the pressure of the medium lifts the servo-diaphragm, and the main valve opens. A minimum differential pressure of 0.5 bar is required for complete opening and closing. The special design and geometry of the internalparts of the valve produce a soft closing function with very low pressure peaks only. It is very simple to extend the valve radially.

    • Push-over solenoid system
    • Energy-saving AC07 coil, max. DN 13
    • Body in plastic

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Typ 6228 Datenblatt | vorgesteuertes Magnetventil mit Servomembran 885.8 kB DE / DE
    DTS Type 6228 data sheet | servo-assisted solenoid valve with servo diaphragm 882.5 kB EN / EU

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6228 | 2/2-way servo-assisted solenoid on/off valve 997.8 kB EN,FR,DE,ES / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1 MB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE