Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6227 - Servo assisted 2/2-way Modular Water Valve System

      Array

    Type Description

    The servo-assisted solenoid valve with servo diaphragm is normally closed (NC). In this condition, pressure builds up above the diaphragm - the valve holds tight. When energized, the space above the servo diaphragm is pressure relieved and lifted up by the medium - the valve opens. The modular extendable valve system can be built up in all possible combinations with up to 12 valves each as distributor or collector in two sizes with different port connection modules. The valve can be put together in collecting function or distributing function by easily twisting the valve insert. Any combination of functions in one block is possible. Additional functions such as temperature indication or flow measurement can be added by integrating a corresponding sensor directly into the valve block. In order to be as flexible as possible, a variety of port connections are available as standard. The inner thread port connections are at the bottom, pointing down while the outer thread port connections and the plug-on connection for hoses are pointing to the side. The block material is Polyamide glassfiber reinforced. The advantages are: Low weight and a certain chemical resistance.

    • Push-over solenoid system AC10
    • Modular valve 2/3/4-fold, hose connection
    • Body in brass DN1 …DN13

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6227 | Servo-assisted 2/2-way modular water valve system 642.3 kB EN / EU
    DTS Datenblatt Typ 6227 | Servogesteuerter 2/2-Wege-Membranventilblock 270.5 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.4 kB EN / US
    MAN Operating Instructions Type 6227 | Modular combinable watervalve 634.1 kB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 531.9 kB EN,FR,DE
    ABD ProdCert|Ex FM AC10 Cl Div1 US/CA PR05/06 2 MB EN