Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6213 - Servo-assisted 2/2-way diaphragm valve

      Array

    Type Description

    Valve 6213 EV is a servo-assisted diaphragm valve. The spring coupling of the diaphragm supports the opening process in the valve. In its standard variant, the valve is suitable for deployment with liquids. A minimum differential pressure is required for full opening. For gas and vacuum applications, a special variant is available (HP00) that opens the valve without differential pressure. Various diaphragm materials are available depending on the actual application. The body is is available in brass, stainless steel and gunmetal. For other markets, dezincification-resistant brass is available. To reduce electrical power consumption during operation, coils with integrated Kick-and-Drop (KD) electronics featuring double coil technology are available.

    • Servo-assisted diaphragm valve with nominal diameter of up to DN 40
    • Spring coupled diaphragm opens without differential pressure
    • Damped design for low noise
    • High flow rate with compact design
    • Energy-saving double coil technology with kick and drop variant

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6213 | Servo-assisted 2/2-way diaphragm valve 2.1 MB EN / EU
    DTS Data sheet Type 6213 | [US region] Servo-assisted 2/2-way diaphragm valve 1.6 MB EN / US
    DTS Data sheet Type Kick and Drop | Solenoids with energy-saving technology 1.5 MB EN / EU
    DTS Data sheet Type Kick and Drop | [US region] Solenoids with energy-saving technology 1.5 MB EN / US
    DTS 数据表 6213 型 | 伺服辅助式二位二通隔膜阀 2.5 MB ZH / CN
    DTS 数据表 Kick and Drop 线圈 型 | 带Kick and Drop 线圈的电磁阀 2.3 MB ZH / CN
    DTS Datenblatt Typ 6213 | Servogesteuertes 2/2-Wege-Membranventil 2.1 MB DE / DE
    DTS Datenblatt Typ Kick and Drop | Magnetspulen mit Energiespar-Technologie 1.3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.7 kB EN / US
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.8 kB EN,FR,DE / EU
    MAN Additional manual Type 6213 | safety shut-off device for combustion installations 813 kB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB EN / EU
    MAN Operating Instructions Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 00 ATEX 2129 X 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v.1.0 1.5 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v1.0 1.6 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v2.0 1.7 MB EN / EU
    MAN Operating Instructions | Type6213-6281 | 2/2-way solenoid valve 2.5 MB EN / GB
    MAN Service manual Type 6213 | Replacement of coil set and stopper set 900 kB EN,FR,DE / EU
    MAN Supplement Type 6213 | Variants with kick-and-drop electronic 756.4 kB ML / EU
    MAN Type 6213 EV | Important information for devices with UL approval 764.6 kB EN / EU
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 1.4 MB KO / KR
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 1.4 MB ZH / CN
    MAN 使用说明书 | AC10 型电磁线圈 |EPS 18 ATEX 1232 X, IECEx EPS18.0110X | 具有 II 2G/D Ex 批准的设备 1.7 MB ZH / CN
    MAN 取扱説明 AC19 | 電磁コイル | II 2G/D Ex 承認済み製品 | v2.0 2.1 MB JA / JP
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1.8 MB JA / JP
    MAN 取扱説明書 | 型番 6213-6281 | 2方2位置電磁弁 2.7 MB JA / JP
    MAN 操作手冊 | Type 6213-6281 |2 口 2 位響導式電磁閥 2.7 MB ZH / TW
    MAN 操作手册 | 6213-6281 型 | 二位二通电磁阀 2.7 MB ZH / CN
    MAN 操作說明 | 6213–6281 型 | 二位二通電磁閥 2.7 MB ZH / HK
    MAN 사용 설명서 | 솔레노이드 코일 타입 AC10PS 18 ATEX 1232 X, IECEx EPS 18.0110X | II 2G/D Ex 인증 장치 1.7 MB KO / KR
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 00 ATEX 2129 X 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v1.0 1.4 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v1.0 1.6 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v2.0 1.7 MB DE / DE
    MAN Bedienungsanleitung | Typ 6213-6281 | 2/2-Wege-Magnetventil 2.5 MB DE / DE
    MAN Driftsinstruktion för alla utföranden Typ 6213-6281 | 2/2-vägs magnetventil 2.5 MB SV / SE
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 1.9 MB PL / PL
    MAN Instrukcja obsługi | Typ 6213-6281 | 2/2-drogowy zawór elektromagnetyczny 2.5 MB PL / PL
    MAN Istruzioni d’uso | Tipo 6213-6281 | Elettrovalvola a 2/2 vie 2.5 MB IT / IT
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | EPS 18 ATEX 1232 X, v2.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | PTB 14 ATEX 2023 X, EPS 16ATEX 1046 X, v1.0 1.5 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.6 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.7 MB FR / FR
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1.1 MB ES / ES
    MAN Manual de instrucciones | Tipo 6213-6281 | Electroválvula de 2/2 vías 2.5 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.3 MB PT / BR
    MAN Manual de operação Bobina magnética tipo AC10 | PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X 1.3 MB PT / BR
    MAN Manual de operação | Tipo 6213-6281 | Válvula solenoide de 2/2 vias 2.5 MB PT / BR
    MAN Manuel d'utilisation Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | PTB 00 ATEX 2129 X 1.3 MB FR / FR
    MAN Manuel d'utilisation | Type 6213-6281 | Électrovanne 2/2 voies 2.5 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 87.8 kB EN,FR,DE
    ABD MDec|DrinkH2O 6213 DrinkH2O BWGL 60 °C 368.1 kB EN,DE
    ABD MDec|Food 6213 ID 317357 FDA 605.8 kB EN,DE
    ABD MDec|Oxygen Declaration 6213EV 184.5 kB EN,DE
    ABD ProdCert|DrinkH2O ACS 6213 146.5 kB EN,FR
    ABD ProdCert|DrinkH2O CoC 6213 System 1+ 2.3 MB ML
    ABD ProdCert|DrinkH2O WaterMark 6203EV,6213EV,6281EV 223 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Videos

    Description
    Filesize
    Language / Country
    video Kick and drop solenoid valve 9.5 MB