Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6212 is available until 12/17/27.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6212 - Diaphragm valve, 2/2-way, servo-assisted

      Array

    Type Description

    Type 6212 is a pilot-operated 2/2-way solenoid valve with servo diaphragm. The actuator is separated from the medium by a separating diaphragm. This allows use with slightly aggressive media. The housing program includes brass, stainless steel and plastic. The valve requires little electrical power, is lightweight and has a compact design. The special design and geometry of the valve internal parts ensure a soft closing function with only very low pressure peaks.

    • Servo-assisted diaphragm valve up to DN20
    • Medium-separated
    • Body available in brass, stainless steel and plastic
    • Circuit function NC and NO

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6212 | Servo-assisted 2/2-way diaphragm valve 959.7 kB EN / EU
    DTS Data sheet Type 6212 | Servo-assisted 2/2-way diaphragm valve 956 kB EN / EU
    DTS Data sheet Type 6212 | [US region] Diaphragm valve 2/2-way servo-assisted 933.1 kB EN / US
    DTS Data sheet Type 6212 | [US region] Diaphragm valve 2/2-way servo-assisted 930.5 kB EN / US
    DTS Datenblatt Typ 6212 | Servogesteuertes 2/2-Wege-Membranventil 969.9 kB DE / DE
    DTS Datenblatt Typ 6212 | Servogesteuertes 2/2-Wege-Membranventil 965.6 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type6212 | 2/2 solenoid valve 2.7 MB EN / GB
    MAN Bedienungsanleitung | Typ 6212 | 2/2-Magnetventi 2.7 MB DE / DE
    MAN Manuel d'utilisation | Type 6212 | Électrovanne 2/2 2.7 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 43.2 kB EN,FR,DE