Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6211 - Diaphragm valve 2/2-way servo-assisted

    Product Image Type 6211

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Type 6211 is a servo-assisted normally closed 2/2-way solenoid valve with a servo diaphragm for use especially with neutral fluids and gaseous media. The valve has a low power consumption, low weight and a compact body. The valve is normally closed by spring force. Energized, the solenoid opens the pilot valve first. Then the medium pressure opens the main valve due to the pressure drop above the diaphragm. The valve opens.The special design and geometry of the inner parts of the valve result in a soft closing function and cause almost no water hammer.

    • Push-over solenoid system AC07
    • Energy-saving AC07 coil, max. DN 20
    • Body in brass
    • Pressure range 0.5 up to 10 bar

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6211 data sheet | servo-assisted diaphragm valve 777.5 kB EN / EU
    DTS FICHA DE DADOS | Tipo 6211 | Válvula diafragma 2/2 vias servo controlada 1.5 MB PT / BR
    DTS Typ 6211 Datenblatt | servogesteuertes Membranventil 788.1 kB DE / DE
    DTS Type 6211 fiche technique |Vanne à membrane à 2/2 voies pilotée 1.5 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6211 | 2/2-way solenoid valve 1.6 MB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 521.1 kB EN,FR,DE

    My Comparison List