Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6126 - 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm

    Product Image Type 6126

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The direct-acting rocker solenoid valve, Type 6126, is suitable for general applications in which compressed air, gases or slightly contaminated liquids are to be switched. The medium is in contact exclusively with the housing material and the FKM seals. The heat input in the medium is minimal, because the housing is separated from the coil by a stainless steel plate. The valves can be mounted directly or also single or manifold mounted. They are used for dosing, filling, mixing and distributing small quantities of medium.

    • With isolating diaphragm
    • Compact design with 16 mm width and Cv ratings up to 0.058
    • Flexible design for custom manifold assemblies
    • High back pressure tightness, excellent cleanability and 100 % duty cycle
    • Normally closed, normally open and universal function

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6126 data sheet | rocker solenoid valve with separating diaphragm 1.3 MB EN / EU
    DTS Typ 6126 Datenblatt | Wippen-Magnetventil mit Trennmembran 1.3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6126, Type 6606 Rocker solenoidvalve, 2/2 or 3/2-way 1.2 MB EN / EU
    MAN Bedienungsanleitung Typ 6126,Typ 6606 Wippen-Magnetventil,2/2 oder 3/2-Wege Magnetventil 1.2 MB DE / DE
    MAN Manuel d‘utilisation Type 6126, Type 6606 Électrovannes à balancier, 2/2 ou 3/2 1.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 519.6 kB EN,FR,DE
    ABD MDec|Food 126.6 kB EN,DE

    My Comparison List