Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6080 - Direct-acting 2/2-way plunger valve up to 900 bar

      Array

    Type Description

    The valve Type 6080 is a direct-acting plunger valve for hydrogen applications. The plunger guiding tube and stopper are screwed together to increase the pressure resistance in contact with hydrogen. Certified 3.1 materials suitable for hydrogen and carbon-coated magnetic steels are used. Each valve is subject to a functional test at maximum nominal pressure. The external leakage at nominal pressure is 5 x 10-5 mbar l/s. On request, the push-over coil can be provided as a Zone 1 or Category 2 explosion-proof variant.

    • Hydrogen-resistant screwed valve body
    • Function test with forming gas at nominal pressure
    • Explosion-proof variant ATEX and IECEx
    • Inspection holes for monitoring the process seal
    • Normally Open (NO) variants on request

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6080 | Direct-acting 2/2-way plunger valve up to 900 bar 588.8 kB EN / EU
    DTS 数据表 6080 型 | 最高 900 bar 的直动式二位二通电磁阀 910.9 kB ZH / CN
    DTS Datenblatt Typ 6080 | Direktwirkendes 2/2-Wege Hubankerventil bis 900 bar 589.1 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6080 | 2/2-way solenoid valve 354.7 kB EN / EU
    MAN 操作手册 6080 型 | 二位二通电磁阀 915.8 kB ZH / CN
    MAN Bedienungsanleitung Typ 6080 | 2/2-Wege Magnetventil 361 kB DE / DE
    MAN Manuel d'utilisation Type 6080 | Électrovanne 2/2 voies 346 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 45.2 kB EN,FR,DE