Please contact us for a consultation regarding the most suitable successor article for your requirements.
Type 6038 - servo-assisted 2/2 way piston valve
Type Description
The Type 6038 valve is a 2/2-way solenoid valve with direct acting switching character, closed by spring force. It is pressure-relieved and switches without differential pressure. The magnetic core is linked to the seat tube. When the magnetic core is activated, a drilled hole is opened up by a pre-stroke. The core area within the valve is relieved of pressure, and the valve is opened through magnetic force. In the inactive state, the valve is closed by a pressure spring. In doing this, the closing force of the spring is assisted by the pressure of the medium on the magnetic core.
- Push-over solenoid system
- Angle seat valve, max. DN 12 to 180°C
- Body in brass
For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
|---|---|---|---|
|
|
Type 6038 data sheet | direct-acting angel seat solenoid valve | 190.1 kB | EN / EU |
|
|
Typ 6038 Datenblatt | direktwirkendes Schrägsitz-Magnetventil | 190.4 kB | DE / DE |
User Manuals
Description |
Filesize |
Language / Country |
|
|---|---|---|---|
|
|
Operating Instructions Type 6038 | 2/2-way solenoid on/off valve | 811.4 kB | EN,FR,DE,ES / EU |