Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6030 - Direct-acting 2/2-way direct-acting plunger valve

      Array

    Type Description

    Valve 6030 valve is a direct-acting plunger valve. The stopper and the core guide tube are welded together to increase pressure resistance and security against leaks. The coils are encased with an epoxy that is highly resistant to chemicals. In combination with a plug conforming to DIN EN 175301-803, the valves meet the IP65 protection rating. Cartridge and flange connections, and solenoids with automotive plugs with IP6K9K protection rating, are available for optimised use in fuel cells.

    • Flushing and drainage valve in fuel cell systems and other hydrogen applications
    • Very compact solenoid valve with reliably high tightness and service life
    • Available with nominal diameters up to 6 mm
    • Available as a flange or plug-in flange variant for fast system integration.
    • Protection rating IP65 or IP6K9K with automotive plug

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 6030 | Direct-acting 2/2-way plunger valve 1.7 MB EN / US
    DTS Data sheet Type 6030 | Direct-acting 2/2-way plunger valve 1.7 MB EN / EU
    DTS 数据表 6030 型 | 直动式二位二通电磁阀 2.1 MB ZH / CN
    DTS Datenblatt Typ 6030 | Hubankerventil 2/2-Wege direktwirkend 1.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6030 | 2/2-way solenoid valve 1.5 MB EN / EU
    MAN Bedienungsanleitung Typ 6030 |2/2-Wege-Magnetventil 1.5 MB DE / DE
    MAN Manuel d'utilisation Type 6030 | Électrovanne 2/2 voies 1.7 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration NSR_ATEX_EMV_ROHS 41.5 kB EN,FR,DE