Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6027 - Direct-acting 2/2-way plunger valve

    Product Image Type 6027

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Valve 6027 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. The coils are moulded with chemically resistant epoxy. An optional sliding ring bearing increases the service life with dry gases. Special seal technology is used for high-pressure applications. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics assembly (double coil technology) are available. In combination with a plug in accordance with DIN EN 175301-803 Form A, the valves satisfy protection class IP65. NEMA 4X is available on request.

    • Direct-acting, powerful valve with diameter of up to DN13
    • Vibration-proof, bolted coil system
    • Energy-saving double coil technology with kick and drop variant
    • Explosion proof versions
    • High pressure variants for gases and liquids

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Kick and Drop data sheet | Solenoids with energy saving technology 1.1 MB EN / EU
    DTS Kick and Drop data sheet | Solenoids with energy saving technology [US version] 1.2 MB US
    DTS Type 6027 data sheet | compact direct-acting plunger valve 2.1 MB EN / EU
    DTS Type 6027 data sheet | direct-acting 2/2-way plunger 1.9 MB EN / US
    DTS FICHA DE DADOS | Tipo 6027 | Válvula de armadura elevatória2/2 vias de efeito direto 6.9 MB PT / BR
    DTS Kick and Drop Datenblatt | Magnetspulen mit Energiespar-Technologie 1.2 MB DE / DE
    DTS Typ 6027 Datenblatt | direktwirkendes Hubankerventil 2.2 MB DE / DE
    DTS FICHA TÉCNICA | Tipo 6027 | Válvula de émbolo de 2/2 vías de efecto directo 6.9 MB ES / ES
    DTS FICHE TECHNIQUE | Type 6027 |Électrovanne à plongeur 2/2 voies à action directe 6.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.3 kB EN / US
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v2.0 1.3 MB EN / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v2.0 1.4 MB EN / EU
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 122 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX011 - PX13 Use in the explosion-hazard area 505.7 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6027 | 2/2-way solenoid valve 719.7 kB EN / EU
    MAN Operating Instructions Type 6027 | Safety shut-off device, TÜV certified 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v1.0 1.5 MB EN / EU
    MAN Operating Instructions Type AC19 6027 | Magnetspule Typ AC19, ATEX approval 2.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC19 | Solenoid coil | ATEX and IECEx approval | v1.0 1.6 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v2.0 1.4 MB DE / DE
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.3 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.4 MB FR / FR
    MAN 使用说明 6027 型 | 2位 2通电磁阀 1.3 MB ZH / CN
    MAN 使用说明 AC19 | 型电磁线圈 | 具有 II 2G/DEx 认证的设 | v2.0 2.1 MB ZH / CN
    MAN 使用说明书 | AC10 型电磁线圈 |EPS 18 ATEX 1232 X, IECEx EPS18.0110X | 具有 II 2G/D Ex 批准的设备 1.7 MB ZH / CN
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1.3 MB JA / JP
    MAN 사용 설명서 | 솔레노이드 코일 타입 AC10PS 18 ATEX 1232 X, IECEx EPS 18.0110X | II 2G/D Ex 인증 장치 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ 6027 | 2/2-Wege-Magnetventil 721.8 kB DE / DE
    MAN Bedienungsanleitung Typ 6027 | Sicherheitsabsperreinrichtung TÜV geprüft 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v1.0 1.4 MB DE / DE
    MAN Bedienungsanleitung Typ AC19 | Magnetspule | ATEX und IECExZulassung | v1.0 1.6 MB DE / DE
    MAN Driftsinstruktion Typ 6027 | 2/2-way solenoid valve 2/2-vägs magnetventil Électrovanne 2/2 966.2 kB SV / ZMAN
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 1.9 MB PL / PL
    MAN Instrukcja obsługi Type 6027 | Zabezpieczające urządzenie odcinające Sprawdzone przez TÜV 1.1 MB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.5 MB FR / FR
    MAN Manual d'utilisation Type AC19 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.6 MB FR / FR
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1.1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.3 MB PT / BR
    MAN Manual de operação Bobina magnética tipo AC10 | PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X 1.3 MB PT / BR
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Compact] 494.8 kB ES / ES
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Mini] 600.1 kB ES / ES
    MAN Manual de usuario Tipo 6027 | Válvula tipo émbolo de accióndirecta de 2/2 vías [Small] 662.4 kB ES / ES
    MAN Manuel d'utilisation Type 6027 | Électrovanne 2/2 voies 688.6 kB FR / FR
    MAN Manuel d'utilisation Type 6027 | Dispositif d'arrêt de sécurité, Contrôle TÜV 1.3 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 83.4 kB EN,FR,DE
    ABD MDec|Food|Hygenic Declaration 6027 215.2 kB EN,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 94.2 kB EN

    Videos

    Description
    Filesize
    Language / Country
    video Kick and drop solenoid valve 9.5 MB

    My Comparison List