Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6026 - Plunger valve, 2/2-way, direct-acting

    Type Description

    The valve 6026 is a direct-acting, media-separated 2/2-way plunger valve. The thermal and hermetic isolation of the coil and body by means of stainless steel bellows allows both extreme medium temperatures as well as aggressive media. This design avoids the build-up of condensation between the fluid part and coil or an unacceptable heating up or freezing of the coil. The coils are moulded with chemically resistant epoxy. The valve is therefore particularly suitable for applications with critical media. The use of highly resistant body and seal materials such as stainless steel and PTFE make the valve suitable for critical chemical applications. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics assembly (double coil technology) are available. In combination with a plug to DIN EN 175301 - 803 Form A, the valves satisfy degree of protection IP65.

    • Media-separated plunger valves up to DN12
    • Suitable for high and low temperature ranges (-200 °C...+180 °C)
    • Energy-saving double coil technology with Kick and Drop variant

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Kick and Drop data sheet | Solenoids with energy saving technology 1.1 MB EN / EU
    DTS Kick and Drop data sheet | Solenoids with energy saving technology [US version] 1.1 MB US
    DTS Type 6026 | Plunger valve 2/2way direct-acting 541.3 kB EN / EU
    DTS 规格页 Kick and Drop 线圈 型 | 带Kick and Drop 线圈的电磁阀 1.5 MB ZH / CN
    DTS Kick and Drop Datenblatt | Magnetspulen mit Energiespar-Technologie 1.1 MB DE / DE
    DTS Typ 6026 Datenblatt | Hubankerventil 2/2 Wege direktwirkend 545.3 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6026 | 2/2-way valve 1 MB EN / EU
    MAN Bedienungsanleitung Typ 6026 | 2/2-Wege-Ventil 1 MB DE / DE
    MAN Manuel d'utilisation Type 6026 | Vanne 2/2 voies 1 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 41.5 kB EN,FR,DE
    ABD MDec|Oxygen Declaration 6026 852.1 kB EN,DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU

    Videos

    Description
    Filesize
    Language / Country
    video Kick and drop solenoid valve 9.5 MB