Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6020 - Direct-acting 2-way proportional valve

    Product Image Type 6020

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The direct-acting proportional valve Type 6020 can be used as a control valve for closed-loop process control, typically for automatic setpoint control of flow or pressure values. Due to an elastomeric seat seal, the valve closes tight in the range of the nominal pressure related to the orifice size (integrated shut-off function). This valve is particularly suitable for use with gases such as hydrogen, oxygen or fuel gases. Compared to conventional proportional valves, the valve can be operated at higher supply pressures. For optimized use in fuel cell systems, cartridge and subbase (manifold) valve bodies as well as solenoids with automotive connector of protection class IP6K9K are available.

    • Proportional valve for use in flow or pressure control loops
    • Integrated shut-off function with reliably high tightness
    • Excellent sensitivity and turn-down ratio
    • Available as subbase or cartridge variant for simple system integration
    • Protection class IP65 or IP6K9K with automotive connector

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6020 data sheet | Direct-acting 2-way proportional valve 1.1 MB EN / EU
    DTS Type 6020 data sheet | Direct-acting 2-way proportional valve 1.1 MB EN / US
    DTS Typ 6020 Datenblatt | Direktwirkendes 2-Wege-Proportionalventil 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6020 | Direct-acting 2-way proportional valve 1.2 MB EN / EU
    MAN Quickstart Type 6020 | 2/2-way proportional valve 303.2 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 6020 | Direktwirkendes 2-Wege-Proportionalventil 1.2 MB DE / DE
    MAN Manuel d'utilisation Type 6020 | Vanne proportionnelle 2 voies à action directe 1.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 24.9 kB EN,FR,DE

    My Comparison List