Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 6013 - Plunger valve 2/2-way direct-acting

    Product Image Type 6013

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Valve 6013 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. A Bürkert-specific flange design (SFB) enables space-saving arrangement of valves on a manifold. Kick and Drop coils are available for the reduction of electrical power consumption during operation.

    • Direct-acting and compact valve up to diameter of DN 6.0
    • Vibration-proof, bolted coil system
    • Explosion proof versions
    • Energy-saving version with Kick and Drop available

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Kick and Drop data sheet | Solenoids with energy saving technology 1.1 MB EN / EU
    DTS Kick and Drop data sheet | Solenoids with energy saving technology [US version] 1.1 MB US
    DTS Type 6013 data sheet | direct-acting plunger valve 1.7 MB EN / EU
    DTS Type 6013 datasheet | Plunger valve 2/2-way direct-acting [US version] 1.1 MB EN / US
    DTS ТЕХНИЧЕСКОЕ ОПИСАНИЕ | Тип 6013 2/2-ходовой плунжерный клапан прямого действия 2.4 MB RU / RU
    DTS Kick and Drop Datenblatt | Magnetspulen mit Energiespar-Technologie 1.1 MB DE / DE
    DTS Typ 6013 Datenblatt | direktwirkendes Hubankerventil 1.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.3 kB EN / US
    MAN Operating Instructions Type 6013 | 2/2-way solenoid valve 1000.9 kB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v2.0 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | HazLoc 1.9 MB EN / EU
    MAN Additional manual Type 541x 601x 6519 | ATEX 2101 - Devices with II 2G/D Ex i approval 638.9 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX01 - PX03 Use in the explosion-hazard area 122 kB EN,FR,DE / EU
    MAN Additional manual Type 6013 | PX011 - PX13 Use in the explosion-hazard area 505.7 kB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | ATEX approval 1.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | ATEX1088 - Devices with II 2G/D Ex i approval 605.5 kB EN / EU
    MAN Operating Instructions Type AC10 | Solenoid coil | ATEX and IECEx approval | v1.0 1.5 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.3 MB DE / DE
    MAN Bedienungsanleitung Type 6013 | 2/2-Wege-Magnetventil 963.3 kB DE / DE
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.3 MB FR / FR
    MAN Manual de instrucciones Modelo 6013 | Electroválvula de 2/2 vías 494 kB ES / ES
    MAN Manuel d'utilisation Type 6013 | Électrovanne 2/2 voies 1011.2 kB FR / FR
    MAN Manuel d'utilisation Type AC10 | Bobine magnétique | HazLoc 1.9 MB FR / FR
    MAN 使用说明书 | AC10 型电磁线圈 |EPS 18 ATEX 1232 X, IECEx EPS18.0110X | 具有 II 2G/D Ex 批准的设备 1.7 MB ZH / CN
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1.3 MB JA / JP
    MAN 사용 설명서 | 솔레노이드 코일 타입 AC10PS 18 ATEX 1232 X, IECEx EPS 18.0110X | II 2G/D Ex 인증 장치 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ AC10 | Magnetspule | ATEX und IECEx Zulassung | v1.0 1.4 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 |ATEX1088 - Geräte mit II 2G/DEx i Zulassung 598.3 kB DE / DE
    MAN Instrukcja obsługi PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X | Cewka elektromagnesu, Typ AC10 1.9 MB PL / PL
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.5 MB FR / FR
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1.1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.3 MB PT / BR
    MAN Manual de operação Bobina magnética tipo AC10 | PTB 14 ATEX2023 X, EPS 16 ATEX 1046 X 1.3 MB PT / BR
    MAN Manuel d'utilisation Type AC10 | ATEX1088 - Appareils avec mode de protection II 2G/D Ex i 645.7 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 53.1 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 94.2 kB EN

    Videos

    Description
    Filesize
    Language / Country
    video Kick and drop solenoid valve 9.5 MB

    My Comparison List