Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6012 is available until 6/30/26.

    The successor types are (can be a little different because of the update): 7012

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6012 - Plunger valve 3/2 way direct-acting

    Product Image Type 6012

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Valve 6012 is a direct-acting plunger valve. The stopper and plunger guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. A Bürkert-specific flange design (SFB) enables space-saving arrangement of valves on a manifold. Push-in fittings can be selected for flexible hose connection. A banjo connection with banjo bolt is the ideal solution for easy direct mounting on a pneumatic drive. Optional manual actuation enables quick commissioning and optimal maintenance. In combination with a cable plug in accordance with industry standard Form B or DIN EN 17301-803 Form C, the valves satisfy protection class IP65.

    • Direct-acting, compact small-format valve with diameter of up to DN 1.6
    • Screwed coil system
    • Banjo threaded connection for direct mounting on pneumatic valves
    • Simple and quick push-in, flange, or manifold installation
    • Service-friendly manual override

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6012 data sheet | compact solenoid valve 1.1 MB EN / EU
    DTS Tipo 6012 Válvula de paso de 3/2 vías de efecto directo 1.7 MB ES / ES
    DTS Typ 6012 Datenblatt | kompaktes Magnetventil 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6012 | 3/2-way mini solenoid valve 1.4 MB EN,FR,DE / EU
    MAN Manual de operação Tipo 6012 | Mini válvula solenoide 3/2 vias 608.4 kB PT / BR
    MAN Návod k obsluze Typ 6012 |3/2-cestný magnetický ventil mini 443.3 kB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 40.8 kB EN,FR,DE
    ABD MDec|Food 1.4 MB EN,DE

    My Comparison List