Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 6011 is available until 6/30/26.

    The successor types are (can be a little different because of the update): 7011

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 6011 - Plunger valve 2/2 way direct-acting

      Array

    Type Description

    Valve 6011 is a direct-acting plunger valve. The stopper and core guide tube are welded together to enhance pressure resistance and leak-tightness. Various seal material combinations are available depending on the application. A Bürkert-specific flange design (SFB) enables space-saving arrangement of valves on a manifold. Push-in fittings can be selected for flexible hose connection. In combination with a cable plug in accordance with industry standard Form B or DIN EN 175301-803 Form C, the valves satisfy protection class IP65.

    • Direct-acting and compact small-format valve with diameter of up to DN 2.4
    • Screwed coil system
    • Simple and quick flange or manifold installation
    • Quick coupling (push-in fitting) for plug-in hose connections

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6011 data sheet | direct-acting plunger valve 965.8 kB EN / EU
    DTS Data sheet Type 6011 | Direct-acting 2/2-way plunger valve 964.3 kB EN / EU
    DTS Typ 6011 Datenblatt | direktwirkendes Hubankerventil 970.5 kB DE / DE
    DTS Datenblatt Typ 6011 | Direktwirkendes 2/2-Wege-Hubankerventil 968.3 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6011 | 2/2-way mini solenoid valve 1.3 MB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 590.3 kB EN,FR,DE
    ABD MDec|Food 6011-6012-FF NL02+PD92 FDA 856.8 kB EN,DE
    ABD MDec|Food Declaration 6011 6012 1.4 MB EN,DE
    ABD MDec|Food MDec Food 6011 FDA 641.2 kB EN,DE
    ABD MDec|Oxygen Declaration 6011 111.5 kB ML
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For safe and reliable analysis in In-Vitro Diagnostics 818.2 kB EN / EU