Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 5550 - Pressure-relief valve with media separation

      Array

    Type Description

    Type 5550 is a media-separated pressure-relief valve suitable for various tasks, including overpressure control or back pressure damping, for use in laboratory and medical applications. The set-point value can be adjusted for when a high level of flexibility is required. These types of application often require the use of aggressive or sensitive media. Among other things, the Type 5550 valve is offered in a wide range of different materials which means it can be optimally adapted to the application in question. One major advantage of the valve is that overpressure is returned to the system rather than being released into the environment. Type 5550 is easy to integrate, as the flange interface allows for compact installation in plant or in a distribution system.

    • Media-separated
    • Return of overpressure to the system rather than to the environment
    • Compact design with flange
    • Adjustable operating point
    • Suitable for numerous applications

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 5550 | Pressure relief valve with media separation 566.3 kB EN / EU
    DTS 数据表 5550 型 | 带介质隔离功能的泄压阀 710.1 kB ZH / CN
    DTS Datenblatt Typ 5550 | Überdruckventil mit Medientrennung 568.3 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type5550 | Pressure-relief valve with media separation 789.7 kB EN / GB
    MAN Bedienungsanleitung | Typ 5550 | Überdruckventil mit Medientrennung 455.7 kB DE / DE
    MAN Manuel d'utilisation | Type 5550 | Vanne de surpression avec séparation des fluides 792.7 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food|Pharma Declaration 5550 149.8 kB EN,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Pressure-relief valve Type 5550 831.3 kB EN