Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 5470 - 3/2- or 4/2-way solenoid valve for pneumatics

      Array

    Type Description

    Valves of type 5470 consist of a type 6106 pilot rocker solenoid valve and a pneumatic valve. An armature with a tilting bearing, similar to a rocker, tilts within the body of the pilot valve, and switches the valve. The minimal tilting movement of the rocker is non-wearing, and basic lubrication is unnecessary. The type 5470 R is available as a 3/2 and 4/2-way valve. The valves can be mounted together individually using the module flange. In various applications, they can be used advantageously as valve blocks. Different variants are available for service ports 2 and 4.

    • Compact design in 3/2- and 4/2-way variant
    • Extendable valve block
    • Reduced power consumption
    • Different pneumatic connections available
    • Robust construction

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 5470 | 3/2- or 4/2-way solenoid valve for pneumatics 2.2 MB EN / EU
    DTS Data sheet Type 8640 | Modular pneumatic valve island for AirLINE and AirLINE Quick 6.7 MB EN / EU
    DTS 数据表 5470 型 | 用于气动元件的二位三通或二位四通电磁阀 2.3 MB ZH / CN
    DTS Datenblatt Typ 5470 | 3/2- oder 4/2-Wege-Magnetventile für Pneumatik 2.2 MB DE / DE
    DTS Datenblatt Typ 8640 | Modulare Ventilinseln für AirLINE und Pneumatik 6.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0470 5470 | 3/2-way or 4/2-way solenoid valve 1.6 MB EN / EU
    MAN Operating Instructions Type AC21 | Solenoid coil | PTB 01 ATEX 2175 1.2 MB EN / EU
    MAN Operating instructions Type 8640 | Mod. valve island for pneu. with width per station 19mm 1.6 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 573.2 kB EN / EU
    MAN 使用说明书 AC21 型电磁线圈 | 具有 II 2G EX i 认证的设备 | PTB 01 ATEX 2175 1.6 MB ZH / CN
    MAN 安全手册 | 阀门、定位器 版本– 788.4 kB ZH / CN
    MAN Bedienungsanleitung Typ 8640 | Modulare Ventilinsel für Pneumatik mit Anreihmaß 19 mm 1.6 MB DE / DE
    MAN Bedienungsanleitung Typ AC21 |Magnetspule | PTB 01 ATEX 2175 1.2 MB DE / DE
    MAN Bedienungsanleitung Type 0470, 5470 | 3/2- bzw. 4/2-Wege-Magnetventil 1.7 MB DE / DE
    MAN Manuel d‘utilisation Type 0470, 5470 | Électrovanne 3/2 ou 4/2 voies 1.7 MB FR / FR
    MAN Manuel d’utilisation Type 8640 | Îlot de distributeurs modul. jonction 19 mm 1.6 MB FR / FR
    MAN Manuel d'utilisation Type AC21 | Bobine magnetique | PTB 01 ATEX 2175 1.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 45.7 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety Exida Zertifikat SIL 108.5 kB EN
    ABD ProdCert|Safety 6013/5470/6518/6519Exida FMEDA 957.6 kB DE