Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 5406 - Piston valve 2/2-way servo-assisted

      Array
    • Push-over solenoid system
    • NC valves, certified in accordance with DIN EN ISO 23553-1
    • Supply or circulation valve for liquid fuels
    • IP65

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 5406 | Solenoid safety shut off valve for oil burning installations 737.1 kB EN / EU
    DTS 数据表 5406 型 | 伺服控制式二位二通活塞阀 1.3 MB ZH / CN
    DTS Datenblatt Typ 5406 | Magnetventil zur Sicherheitsabsperrung für Ölfeuerungsanlagen 739 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type5406 | Safety shut-off device 2 MB EN / GB
    MAN 操作手册 | 5406 型 | 安全切断装置 2.2 MB ZH / CN
    MAN Bedienungsanleitung | Typ 5406 | Sicherheitsabsperreinrichtung 2 MB DE / DE
    MAN Manuel d'utilisation | Type 5406 | Dispositif d’arrêt de sécurité 2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 48.1 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE