Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 5404 - Servo-assisted 2/2-way piston valve

      Array

    Type Description

    The 5404 valve is a servo-assisted piston valve available in NC and NO variant. A minimum differential pressure is required for the valve switching function. The solenoid coils are moulded with high-quality epoxy resin. To reduce power consumption in operation, coils with "Kick and Drop" (KD) electronics assembly (double coil technology) are available. In combination with a plug to DIN EN 175301-803 Form A, the valves satisfy degree of protection IP65. The cable plug is not included and must be ordered separately.

    • Servo-assisted piston valve with an orifice up to DN 50
    • Explosion proof variant for Cat. 2
    • Suitable for gas and steam applications up to + 180°C
    • Relief valves for compressors
    • Energy-saving double coil technology with kick and drop variant

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 5404 | Servo-assisted 2/2-way piston valve 2.6 MB EN / EU
    DTS Data sheet Type 5404 | [US region] Servo-assisted 2/2-way piston valve 2.4 MB EN / US
    DTS Data sheet Type Kick and Drop | Solenoids with energy-saving technology 1.5 MB EN / EU
    DTS Data sheet Type Kick and Drop | [US region] Solenoids with energy-saving technology 1.5 MB EN / US
    DTS 数据表 5404 型 | 伺服辅助式二位二通活塞阀 3.1 MB ZH / CN
    DTS 数据表 Kick and Drop 线圈 型 | 带Kick and Drop 线圈的电磁阀 2.3 MB ZH / CN
    DTS Datenblatt Typ 5404 | Servogesteuertes 2/2-Wege-Kolbenventil 2.6 MB DE / DE
    DTS Datenblatt Typ Kick and Drop | Magnetspulen mit Energiespar-Technologie 1.3 MB DE / DE
    DTS Fiche technique Type 5404 | Vanne à piston à 2/2 voies servo commandée 2.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.7 kB EN / US
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB EN / EU
    MAN Operating Instructions Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 00 ATEX 2129 X 1.3 MB EN / EU
    MAN Operating Instructions Type AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v.1.0 1.5 MB EN / EU
    MAN Operating Instructions | Type5404 | 2/2-way solenoid valve 2.8 MB EN / GB
    MAN Safety Manual | Valves, Positioner | Version - 573.2 kB EN / EU
    MAN Type 5404 | Important informations for devices with UL approval 789.2 kB EU
    MAN 使用说明书 | AC10 型电磁线圈 |EPS 18 ATEX 1232 X, IECEx EPS18.0110X | 具有 II 2G/D Ex 批准的设备 1.7 MB ZH / CN
    MAN 取扱説明書 AC10 | 電磁コイル タイプ | 認可済み装置 ATEX IECEx V2.0 1.8 MB JA / JP
    MAN 安全手册 | 阀门、定位器 版本– 788.4 kB ZH / CN
    MAN 操作手册 | 5404 型 | 二位二通电磁阀 3 MB ZH / CN
    MAN 사용 설명서 | 솔레노이드 코일 타입 AC10PS 18 ATEX 1232 X, IECEx EPS 18.0110X | II 2G/D Ex 인증 장치 1.7 MB KO / KR
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1232 X, v2.0 1.9 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 00 ATEX 2129 X 1.3 MB DE / DE
    MAN Bedienungsanleitung Typ AC10 | PTB 14 ATEX 2023 X, EPS 16 ATEX 1046 X, v1.0 1.4 MB DE / DE
    MAN Bedienungsanleitung | Typ 5404 | 2/2-Wege Magnetventil 2.8 MB DE / DE
    MAN Istruzioni d'uso Tipo AC10 | Bobina magnetica, ATEX 1.1 MB IT / IT
    MAN Manual d'utilisation Type AC10 | EPS 18 ATEX 1232 X, v2.0 2 MB FR / FR
    MAN Manual d'utilisation Type AC10 | PTB 14 ATEX 2023 X, EPS 16ATEX 1046 X, v1.0 1.5 MB FR / FR
    MAN Manual de instrucciones modeloAC10 | bobina magnética | homologación ATEX y IECEx V2.0 1.1 MB ES / ES
    MAN Manual de operação Bobina magnética tipo AC10 | Dispositivo com homologação II 2G/D Ex 1.3 MB PT / BR
    MAN Manuel d'utilisation Type AC10 | HazLoc, Zone 1/21 and Class I, II, III Div 2 Listing 1.8 MB FR / FR
    MAN Manuel d'utilisation Type AC10 | PTB 00 ATEX 2129 X 1.3 MB FR / FR
    MAN Manuel d'utilisation | Type 5404 | Électrovanne 2/2 voies 2.8 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 60 kB EN,FR,DE
    ABD MDec|Oxygen Declaration 5404 229.7 kB EN,DE
    ABD ProdCert|Ex FM AC10 Cl Div1 US/CA PR05/06 2 MB EN

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety Exida Zertifikat SIL 108.5 kB EN
    ABD ProdCert|Safety 6013/5470/6518/6519Exida FMEDA 957.6 kB DE

    Videos

    Description
    Filesize
    Language / Country
    video Kick and drop solenoid valve 9.5 MB