Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 5282 - Servo-assisted 2/2-way diaphragm valve

      Array

    Type Description

    The 5282 valve is a servo-assisted diaphragm valve. A minimum differential pressure is required for the valve to function. Various diaphragm material combinations and circuit functions are available depending on the application. The standard brass body satisfies all European drinking water requirements. The body offering is completed with stainless steel variants. The 3/2-way pilot valve can be easily converted from NC to NO circuit function by rotating it on the armature. The solenoid coils are moulded with a chemically resistant epoxy. The 5282 is equipped with manual override for start-up and testing. NEMA 4X is available on request.

    • Servo-assisted diaphragm valve up to DN 65 orifice
    • Separating diaphragm for aggressive and contaminated media
    • Closing and opening times can be adjusted individually
    • Explosion-proof variants (Cat. 2)
    • Service-friendly manual override

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 5282 | Servo-assisted solenoid valve with servo diaphragm 1.8 MB EN / EU
    DTS Data sheet Type 5282 | [US region] Servo-assisted solenoid valve with servo diaphragm 1.7 MB EN / US
    DTS 数据表 5282 型 | 伺服控制式二位二通隔膜阀 2.2 MB ZH / CN
    DTS Datenblatt Typ 5282 | Vorgesteuertes Magnetventil mit Servomembrane 1.9 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual 0330 | FM Division 1 US/CA V2.0 233.5 kB EN / US
    MAN Operating Instructions Type 0780 | ATEX approval 1.4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 5282 | 2/2-way Solenoid Valve 1.2 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v1.0 1.5 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v2.0 1.7 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | HazLoc 1.9 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 572.9 kB EN / EU
    MAN Type 5282 | Important informations for devices with UL approval 774 kB / EU
    MAN 使用说明 5282 型 | 二位二通电磁阀 1.7 MB ZH / CN
    MAN 使用说明 ACP016 | 型电磁线圈 | 具有 II 2G/D Ex 认证的设 | v2.0 1.5 MB ZH / CN
    MAN 取扱説明書 ACP016 | 電磁コイル タイプ | II2G/D Ex 承認済み製品 | v2.0 1.5 MB JA / JP
    MAN 安全手册 | 阀门、定位器 版本– 788.1 kB ZH / CN
    MAN Bedienungsanleitung Typ 5282 | 2/2-Wege-Magnetventil 1.2 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v1.0 1.5 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.7 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.5 MB KO / KR
    MAN Használati utasítás Típus ACP016 | Mágnestekercs | ATEX és IECEx Jóváhagyással | v2.0 1.2 MB HU / HU
    MAN Használati utasítás típus 5282 | 2/2-utas mágnesszelep 1.2 MB HU / HU
    MAN Instrukcja obsługi Typ 5282 |2/2-drogowy zawór elektromagnetyczny 932.1 kB PL / PL
    MAN Istruzioni d'uso Tipo 5282 | Valvola magnetica a 2/2 vie 1 MB IT / IT
    MAN Manual d'utilisation Type ACP016 | Bobine magnétique | HazLoc 1.9 MB FR / FR
    MAN Manual de instrucciones Modelo 5282 | Válvula magnética de 2 1.5 MB ES / ES
    MAN Manuel d'utilisation Type 5282 | Électrovanne 2/2 voies 1.2 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.5 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.7 MB FR / FR
    MAN Návod k obsluze | Typ 5282 |2/2-cestný magnetický ventil 1 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 51 kB EN,FR,DE
    ABD MDec|Food Declaration 5282 205.1 kB EN,DE
    ABD MDec|Oxygen Declaration 5282 111.5 kB ML
    ABD ProdCert|Ex FM 330 Cl.I Div.1 US/ CA PR05 197.1 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 6524 etc. Exida FMEDA 907 kB EN
    ABD ProdCert|Safety Exida Zertifikat SIL 108.6 kB EN