Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 3365 - Electromotive 2-way tank bottom diaphragm valve (positioner)

      Array

    Type Description

    The externally controlled Type 3365 diaphragm valve consists of an electrically controlled linear actuator (positioner), a diaphragm and a tank bottom valve body. The electric actuator with ball screw ensures usage under hygienic or aggressive ambient conditions. The flow-optimised valve body with minimum dead space enables high flow rates and a wide range of possible applications. An optional energy storage device guarantees the safety position in the event of a power failure. The position is indicated by means of a 360° LED light ring. To protect the diaphragm the actuator has a drive force adjustment. A correspondingly high IP protection IP65/IP67 ensures adequate splash protection. The electromotive actuator of the tank bottom diaphragm valve with ball screw moves to the desired end position at a particularly high speed up to 4 mm/s. In addition the valve is also equipped with a mechanical position indicator and corresponding explosion protection ATEX/II 3G Ex ec IIC T4 Gc/II 3D Ex tc IIIC T135 °C Dc.

    • Safety position through energy storage
    • Adjustable driving force
    • Diagnostics functions and fieldbus connection
    • Wetted surfaces in Ra ≤ 0.38 µm…1.6 µm (optionally electropolished)
    • Available in nominal diameters DN 06…DN 100

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 3365 | Tank bottom diaphragm valve with elec. linear actuator (EVA-type) 2.2 MB EN / EU
    DTS Datenblatt Typ 3365 | Tank-Boden-Membranventil mit elektrischem Linearantrieb (Typ EVA) 2.3 MB DE
    DTS 資料表 3365 型 | 帶電動線性驅動器的罐底隔膜閥(EVA型) 2.6 MB ZH / HK

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Cabling Guide | büS/EDIP 609.5 kB EN / EU
    MAN Operating Instructions Type 3363 3364 3365 | Electromotive diaphragm control valve 10.2 MB EN / EU
    MAN Quickstart Type 3363 3364 3365 | Electromotive diaphragm control valve 9.1 MB EN,FR,DE / EU
    MAN Replacement Instructions | Type 33xx | Changing the SAFEPOS energy-pack 1.5 MB EN / EU
    MAN Software manual Type 3360 3361 3363 3364 3365 | Electromotive control valves 1.8 MB EN / EU
    MAN Supplement | Storage of elastomer parts 45.7 kB EN / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN 操作手册 3363 3364 3365 | 电动隔膜控制阀 7.1 MB ZH / CN
    MAN Austauschanleitung | Typ 33xx | Wechsel des SAFEPOS energy-packs 1.5 MB DE / DE
    MAN Bedienungsanleitung Typ 3363 3364 3365 | ElektromotorischesMembranregelventil 10.2 MB DE / DE
    MAN Guia de cabeamento | büS/EDIP 3.6 MB PT / BR
    MAN Manuel d'utilisation Type 3363 | Vanne de régulation à membrane électromotorisée 10.3 MB FR / FR
    MAN Manuel du logiciel Type 3360 3361 3363 3364 3365 | vannes de régulation électromotorisées 1.9 MB FR / FR
    MAN Software-Anleitung Typ 3360 3361 3363 3364 3365 | Elektromotorisches Regelventil 1.8 MB DE / DE
    MAN Supplément | Stockage des compposants en élastomère 46.8 kB FR / FR
    MAN Verkabelungsleitfaden | büS/EDIP 628.2 kB DE / DE
    MAN Zusatztanleitung | Lagerung von Elastomerteilen 46.6 kB DE / DE
    MAN buS/EDIP ケーブルガイド 654.1 kB JA / JP
    MAN 取扱説明書 タイプ3363 3364 3365 AE3363 | 電動ダイヤフラム調整バルブ 9.1 MB JA / JP
    MAN Instrukcja obsługi – Oprogramowanie Typ 336x | Opis oprogramowania dla elektromechanicznyc 1.4 MB PL / PL
    MAN Manual del software Tipo 336x | válvulas motorizadas 1.7 MB ES / ES
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD EU-DoC|EU Declaration 44.7 kB EN,FR,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 123 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.7 kB EN,DE
    ABD MDec|Oxygen Declaration Diaphragm Valves 133.3 kB EN,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Ecolab Certificate AG2 880.3 kB EN
    ABD ProdCert|Resistance Ecolab Certificate AG3 880.2 kB EN
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.1 kB
    ABD EtherNet/IP | 11650 | 3320 166.8 kB EN
    ABD PROFINET | Z11865 | 3360 91.8 kB EN
    ABD ProdCert|Resistance Ecolab Zertifikat AG2 483 kB DE
    ABD ProdCert|Resistance Ecolab Zertifikat AG3 482.9 kB DE

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 17.1 MB EN / EU
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 17 MB DE / DE