Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 3324 - Electromotive T-diaphragm valve (ON/OFF)

      Array

    Type Description

    The externally controlled Type 3324 diaphragm valve consists of an electrically controlled linear actuator (open/close), a diaphragm and a T-valve body. The electric actuator with ball screw ensures usage under hygienic or aggressive ambient conditions. The flow-optimised valve body with minimum dead space enables high flow rates and a wide range of possible applications. In the event of a power failure, the safety position is guaranteed by an optional energy storage device. The position is displayed by means of a 360° LED light ring. To protect the diaphragm the actuator has a drive force adjustment. A correspondingly high IP protection IP65/IP67 ensures adequate splash protection. The electromotive actuator of the T-diaphragm valve with ball screw moves to the desired end position at a particularly high speed up to 4 mm/s. In addition the valve is also equipped with a mechanical position indicator and corresponding explosion protection ATEX/II 3G Ex ec IIC T4 Gc/II 3D Ex tc IIIC T135 °C Dc.

    • Safety position through energy storage
    • Adjustable driving force
    • Diagnostics functions and fieldbus connection
    • Wetted surfaces in Ra ≤ 0.38 µm…1.6 µm (optionally electropolished)
    • Available in nominal diameters DN 06…DN 100

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 3324 | T-diaphragm valve with electric linear actuator (EVA-type) 1.9 MB EN / EU
    DTS Datenblatt Typ 3324 | T-Membranventil mit elektrischem Linearantrieb (Typ EVA) 1.9 MB DE
    DTS 資料表 3324 型 | 帶電動線性驅動器(開/關)的塑料T 型隔膜閥(EVA 型) 2.3 MB ZH / HK

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Cabling Guide | büS/EDIP 609.5 kB EN / EU
    MAN Operating Instructions Type 3323 3324 3325 | Electromotive diaphragm valve 10.2 MB EN / EU
    MAN Replacement Instructions | Type 33xx | Changing the SAFEPOS energy-pack 1.5 MB EN / EU
    MAN Supplement | Storage of elastomer parts 45.7 kB EN / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN 操作手册 3323, 3324, 3325 | 电动隔膜阀 7.2 MB ZH / CN
    MAN Austauschanleitung | Typ 33xx | Wechsel des SAFEPOS energy-packs 1.5 MB DE / DE
    MAN Bedienungsanleitung Typ 3323 3324 3325 | ElektromotorischesMembranventil 9.8 MB DE / DE
    MAN Guia de cabeamento | büS/EDIP 3.6 MB PT / BR
    MAN Manuel d'utilisation Type 3323 3324 3325 | Vanne à membraneélectromotorisée 10.3 MB FR / FR
    MAN Supplément | Stockage des compposants en élastomère 46.8 kB FR / FR
    MAN Verkabelungsleitfaden | büS/EDIP 628.2 kB DE / DE
    MAN Zusatztanleitung | Lagerung von Elastomerteilen 46.6 kB DE / DE
    MAN buS/EDIP ケーブルガイド 654.1 kB JA / JP
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD EU-DoC|EU Declaration 44.8 kB EN,FR,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 123 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.7 kB EN,DE
    ABD MDec|Oxygen Declaration Diaphragm Valves 133.3 kB EN,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Ecolab Certificate AG2 880.3 kB EN
    ABD ProdCert|Resistance Ecolab Certificate AG3 880.2 kB EN
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.1 kB
    ABD EtherNet/IP | 11650 | 3320 166.8 kB EN
    ABD PROFINET | Z12309 | 3320 93.4 kB EN
    ABD ProdCert|Resistance Ecolab Zertifikat AG2 483 kB DE
    ABD ProdCert|Resistance Ecolab Zertifikat AG3 482.9 kB DE

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 17.1 MB EN / EU
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 17 MB DE / DE