Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 3321 - Electromotive 2/2 way globe valve (on/off)

      Array

    Type Description

    The innovative Bürkert process on/off valve Type 3321 is the solution when it comes to shut-off tasks under demanding operating conditions. The electromotive actuator of the globe valve with ball screw moves the swivel plate to the desired end position at a particularly high speed up to 6 mm/s. Thereby it reacts almost instantaneously to process signals. If necessary, the safety position can be approached by an optional energy storage in case of power failure. The electromotive actuator and shut-off valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of fast and residue-free cleaning. Harsh ambient conditions are no problem for the electromotive globe valve Type 3321 due to the degree of protection IP65/IP67 and the high impact and vibration resistance. Thanks to the tried-and-tested, self-adjusting packing gland with exchangeable V-seals, the globe valve achieves maximum service life and tightness.The fieldbus-compatible Type 3321 shut-off valve offers, which is compatible for fieldbuses, offers the operator many helpful functions for process monitoring, valve diagnostics and preventive maintenance and thus the decisive advantage of modern process automation.

    • Safety position via energy storage
    • Rapid flow shut off
    • Weather and impact resistant design
    • Hygienically designed surface
    • Versatile diagnostic options

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 3321 | Electromotive 2/2-way globe valve (On/Off) 2.6 MB EN / EU
    DTS Datenblatt Typ 3321 | Elektromotorisches 2/2-Wege-Geradsitzventil (Auf/Zu) 2.6 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 332x 336x | Electromotive valve withATEX and IECEx approval 1.4 MB EN / EU
    MAN Operating Instructions Typ 3320 3321 | Electromotive 2/2-wayvalve 8.6 MB EN / EU
    MAN Replacement Instructions | Process valves | Spindle guide/Packing gland 3.1 MB EN / EU
    MAN Replacement Instructions | Process valves | Swivel plate set and control cone set 1 MB EN / EU
    MAN Replacement Instructions | Process valves | Valve seat 1 MB EN / EU
    MAN Replacement Instructions | Type 3320, 3321, 3360, 3361 | Holding device 433.6 kB EN / EU
    MAN Replacement Instructions | Type 33xx | Changing the SAFEPOS energy-pack 1.5 MB EN / EU
    MAN Service Manual Type 3320 3321 | Electromotive 2/2-way valve 2.5 MB EN / EU
    MAN Supplement UL | Type 33xx 1.3 MB EN / US
    MAN Supplement | CANopen Network configuration 248.2 kB EN / GB
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 替换说明 | CLASSIC 和 ELEMENT 系列过程阀门,手动和电动阀门以及带不锈钢执行机构外壳的阀门 | 摆板套件和调节锥套件 822.7 kB ZH / CN
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Austauschanleitung | Prozessventile | Pendeltellersatz und Regelkegelsatz 1.1 MB DE / DE
    MAN Austauschanleitung | Prozessventile | Spindelführung/Stopfbuchse 3.1 MB DE / DE
    MAN Austauschanleitung | Prozessventile | Ventilsitz 1 MB DE / DE
    MAN Austauschanleitung | Typ 3320, 3321, 3360, 3361 | Haltevorrichtung 433.6 kB DE / DE
    MAN Austauschanleitung | Typ 33xx | Wechsel des SAFEPOS energy-packs 1.5 MB DE / DE
    MAN Bedienungsanleitung Typ 3320 3321 | Elektromotorisches 2/2-Wege-Ventil 8.5 MB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Instructions de remplacement | Type 3320, 3321, 3360, 3361 | Dispositif de fixation 1.5 MB FR / FR
    MAN Instructions de remplacement | Type 33xx | Remplacement de SAFEPOS energy-pack 1.5 MB FR / FR
    MAN Instructions de remplacement | Vannes de process | Jeu clapet plat et cône de régulation 1 MB FR / FR
    MAN Instructions de remplacement | Vannes de process | Siège de vanne 1 MB FR / FR
    MAN Instructions de remplacement |Vannes de process | Guidage de tige/Presse-étoupe 3.1 MB FR / FR
    MAN Manuel d´utilisation Type 33203321 | Vanne électromotoriséeà 2/2 voies 8.7 MB FR / FR
    MAN Manuel de service Type 3320 3321 | Vanne électromotorisée à2/2 voies 2.6 MB FR / FR
    MAN Manuel supplémentaire Type 332x 336x | Vanne avec mode de protection ATEX et IECEx 1.5 MB FR / FR
    MAN Serviceanleitung Typ 3320 3321 | Elektromotorisches 2/2-Wege-Ventil 2.5 MB DE / DE
    MAN Supplément | Guide de câblagebüS/EDIP 3.2 MB FR / FR
    MAN Zusatzanleitung Typ 332x 336x| Elektromotorisches Regelventil mit ATEX-, IECEx-Zulassung 1.7 MB DE / DE
    MAN Zusatzanleitung | CANopen Netzwerkkonfiguration 251.7 kB DE / DE
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.05 3.8 MB ML
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 51.6 kB EN,FR,DE
    ABD MDec|Food Declaration 2000ff 258.8 kB EN,DE
    ABD MDec|Oxygen Declaration 2000ff 167.4 kB EN,DE
    ABD ProdCert|Ex 33** IECEx BVS 17.0100X 1.2 MB EN
    ABD ProdCert|Ex 3320 BVS 17 ATEX E 117X 772.4 kB ML
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11650 | 3320 167 kB EN
    ABD PROFINET | Z12309 | 3320 92.7 kB EN
    ABD ProdCert|Resistance Ecolab Certificate AG2 880.6 kB EN
    ABD ProdCert|Resistance Ecolab Certificate AG3 880.5 kB EN
    ABD ProdCert|Resistance Ecolab Zertifikat AG2 483.2 kB DE
    ABD ProdCert|Resistance Ecolab Zertifikat AG3 483.2 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU