Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 3285 - Electromotive 2-way globe proportional valve

    Product Image Type 3285

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The direct-acting Type 3285 motor valve is suitable for dosing liquids and gases in closed or open control loops. The valve is driven by a stepper motor. The integrated electronics assembly simplifies the process integration; additional actuation modules are not necessary. The engine does not need any energy to maintain a certain valve opening. This feature can reduce the energy consumption of a plant dramatically and therefore make it more efficient. Type 3285 is available as an ON/OFF valve or proportional valve by default, as a variant with integrated positioner, and as a variant with integrated process controller.

    • Actuator isolated from flow path
    • Excellent range and fast response times
    • Low power consumption
    • Connection orifice DN 15...25
    • Variants: standard, positioner, process controller

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3285 data sheet | electromotive operated proportional valve 987.2 kB EN / EU
    DTS 数据表 | 3285 型 | 电动两通直动式比例阀 3.1 MB ZH / CN
    DTS 資料表|3285 型|電動二通直座比例閥(電機控制) 1.9 MB ZH / HK
    DTS KARTA CHARAKTERYSTYKI | Typ 3285 | Elektromotoryczny 2-drogoowy zawór proporcjonalny 1.3 MB PL / PL
    DTS Typ 3285 Datenblatt | elektromotorisch betätigtes Proportionalventil 994.1 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Software manual | Central configuration management 1.1 MB EN / EU
    MAN 操作説明書 タイプ 3280、3285 | 2ウェイモーターバルブ 2.5 MB JA / JP
    MAN Instrukcja obsługi Typ 3280, 3285 | 2-drogowy zawór proporcjonalny z siłownikiem 2.9 MB PL / PL
    MAN Operating Instructions Type 3280 3285 | Motor valve 1.6 MB EN / EU
    MAN Quickstart Type 3280 | Motor valve 1001.9 kB EN / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN 取扱説明書 – ソフトウェア | Bürkert装置の中央構 747 kB JA / JP
    MAN Instrukcja obsługi Oprogramowanie | Centralne zarządzanie konfiguracją urządzeń 795.9 kB PL / PL
    MAN Manuel du logiciel | Gestion centrale de la configuration 1 MB FR / FR
    MAN Software-Anleitung | Zentrale Konfigurationsverwaltung 1 MB DE / DE
    MAN Bedienungsanleitung Typ 3280 3285 | Motorventil 1.6 MB DE / DE
    MAN Manuel d'utilisation Type 3280 3285 | Vanne motorisée 1.6 MB FR / FR
    MAN Quickstart Typ 3280 | Motorventil 1003.3 kB DE / DE
    MAN Quickstart Type 3280 | Vanne motorisée 1 MB FR / FR
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files EDS 1.16 7.3 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 29.1 kB EN,FR,DE
    ABD MDec|Food Declaration 3285 1.1 MB EN,DE

    My Comparison List