Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 3281 - Electromotive 2-way proportional valve

      Array

    Type Description

    The direct-acting motor valve Type 3281 is particularly suitable for dosing liquids and gases in closed or open control loops. The valve is driven by a linear stepper motor. The integrated electronics assembly simplifies the process integration; additional actuation modules are not necessary. The engine does not need any energy to maintain a certain valve opening. This feature can reduce the energy consumption of a plant dramatically and therefore make it more efficient. Type 3281 is available as a variant with integrated positioner, as well as a variant with integrated process controller.

    • Actuator is not wetted
    • Excellent setting range and fast reaction time
    • Connection orifice DN 15
    • Medium temperature up to + 130 °C
    • Variants: positioner, process controller

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 3281 | 2-way motor valve 1.6 MB EN / EU
    DTS 数据表 3281 型 | 电动两通截止式比例阀 2.2 MB ZH / CN
    DTS Datenblatt Typ 3281 | 2-Wege-Motorventil 1.6 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 3281 | 2-way motor valve 2.2 MB EN / EU
    MAN Software manual | Central configuration management 1.1 MB EN / EU
    MAN 取扱説明書 タイプ 3281 | 比例電動弁 (2方モーター弁) 1.9 MB JA / JP
    MAN 取扱説明書 – ソフトウェア | Bürkert装置の中央構 747.4 kB JA / JP
    MAN Bedienungsanleitung Typ 3281 | 2-Wege-Motorventil 2.3 MB DE / DE
    MAN Instrukcja obsługi Oprogramowanie | Centralne zarządzanie konfiguracją urządzeń 796.3 kB PL / PL
    MAN Manuel d'utilisation Type 3281 | Vanne motorisée 2 voies 2.4 MB FR / FR
    MAN Manuel du logiciel | Gestion centrale de la configuration 1 MB FR / FR
    MAN Software-Anleitung | Zentrale Konfigurationsverwaltung 1 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 8.3.6 520.6 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food Declaration 2000ff 258.5 kB EN,DE
    ABD MDec|Oxygen Declaration 3281 111.5 kB EN,DE
    ABD EU-DoC|EU Declaration Typ 3281 EMV, ROHS 28.9 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE