Bürkert - Close to you
Office /21
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10- 0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 110
      Fax +49 (0) 7940 10-91 428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Center Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 (0) 30 67 97 17-0
      Fax +49 (0) 30 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 (0) 711 4 51 10-0
      Fax +49 (0) 711 4 51 10-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 (0) 7940 10-94101
      Fax +49 (0) 7940 10-91204
      E-Mail vasb@ohexreg.pbz
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 (0) 2104 17632-0
      Fax +49 (0) 2104 17632-22
      E-Mail svygengvba@ohexreg.pbz
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 (0) 201 316 97-0
      Fax +49 (0) 201 316 97-29
      E-Mail vasb@fpujnemre.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940/10 96510
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 7940 10-91 111
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940 10-91 613
      Fax +49 (0) 7940 10-91 615
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 (0) 7952 96 09 - 921 79
      Fax +49 (0) 7952 96 09 - 921 50
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 (0) 7941 92 99 0
      Fax +49 (0) 7941 92 99 - 931 50
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
We make ideas flow.
We make ideas flow.

    Type 3275 - 2/2 way Motor Valve

    Produkt-Foto Typ 3275

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 3275
    • Produkt-Foto Typ 3275
    • Produkt-Foto Typ 3275

    Type Description

    Type 3275 is a direct-acting and general purpose motor valve for shut-off, used as regulating unit in control loops. A stepper motor as actuator drives the valve which is incorporated in a compact and robust housing. The integrated electronics simplify the process integration; additional actuation modules are not necessary. The drive shaft shifts a very smooth ceramic disc over a second fixed ceramic disc. The fixed ceramic disc is simultaneously the valve seat. By turning the ceramic disc the valve opens. The seat tightness is achieved by the very smooth surface of the stacked ceramic discs. In case of power failure the actual valve position will be kept. Therefore, this valve is not suitable as safety shut-off valve. If a specific safety position in case of power failure is required, this can be realized by using an external buffer module. The motor’s power consumption in opened or closed position is nearly zero. This key feature can reduce the energy consumption of a plant dramatically and thus make it more efficient. The LED gives an optical indication of the valve‘s position and status.

    • Actuator isolated from flow path
    • Low power consumption
    • Fast response times
    • Orifice sizes 8 to 25 mm

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    CAD Model

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.


    Downloads

    Description
    Filename
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1000252752-A_3275_EU-DoC.pdf 804.4 kB EN,FR,DE
    DTS 2-Wege Motor-Absperrventil DS3275-Standard-DE-DE.pdf 236.5 kB DE / DE
    DTS 2-way motor shut-off valve DS3275-Standard-EU-EN.pdf 234.3 kB EN / EU
    MAN Electromotive valve MA3270-Quickstart-EU-ML.pdf 1.1 MB EN,FR,DE / EU
    MAN Elektromotorisches Ventil MA3270-Standard-DE-DE.pdf 1.3 MB DE / DE
    MAN Electromotive valve MA3270-Standard-EU-EN.pdf 1.3 MB EN / EU
    MAN Vanne électromotorisée MA3270-Standard-FR-FR.pdf 1.3 MB FR / FR