Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 3234 - T-diaphragm valve with manually operated actuator

      Array

    Type Description

    The manually operated diaphragm valve Type 3234 consists of a manually operated actuator, a diaphragm and a T-valve body. The manual actuator, optionally with a plastic or stainless steel handwheel, ensures use in hygienic or aggressive ambient conditions. The flow-efficient valve bodies with little dead space enable high flow rates and a wide range of possible uses. The valve body and the diaphragm are available in all common materials and variants. The actuator has a compact, autoclavable design and is compatible with all other Bürkert diaphragm valves. An explosion-proof ATEX/IECEx device variant is available. The diaphragm bonnet and the handwheel are optionally available in plastic or stainless steel and are equipped with an integrated optical position indicator. The manual actuator can be optionally equipped with a stroke limiter, sensors for position feedback and a locking function.

    • Valve body and diaphragm are available in various materials and variants
    • Wetted surfaces from Ra ≤ 0.38 µm...≤ 1.6 µm (optionally electropolished)
    • Available in all common connection sizes and variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 3234 | Manually operated T-diaphragm valve 710.3 kB EN / EU
    DTS Datenblatt Typ 3234 | Handbetätigtes T-Membranventil 709.5 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PE05Removing the pressure piece from diaphragm valves 848.2 kB EN / EU
    MAN Additional information | PX33 for the use in the potentially explosive area Category 2 212.9 kB EN / EU
    MAN Additional information | PX51for use in the potentially explosive area Category 2 814.3 kB EN / EU
    MAN Operating Instructions Type 3232-3235, 3239 | Diaphragm valve with manually actuator 1.7 MB EN / EU
    MAN Supplement | Storage of elastomer parts 46.2 kB EN / EU
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 747.9 kB ZH / CN
    MAN Bedienungsanleitung Typ 3232-3235, 3239 | Membranventil mithandbetätigtem Antrieb 1.7 MB DE / DE
    MAN Informations supplémentaires | PE05 Retrait de la pièce de pression, vannes à membrane 848.3 kB FR / FR
    MAN Informations supplémentaires | PX33 pour les zones présentant des risques d'explosion cat2 213.1 kB FR / FR
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 835.1 kB FR / FR
    MAN Manuel d'utilisation Type 3232-3235, 3239 | Vanne à membrane avec actionneur manuel 1.7 MB FR / FR
    MAN Supplément | Stockage des compposants en élastomère 47.3 kB FR / FR
    MAN Zusatzinformation | PE05 Entnahme des Druckstücks bei Membranventilen 848.4 kB DE / DE
    MAN Zusatzinformation | PX33 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 213.1 kB DE / DE
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.6 kB DE / DE
    MAN Zusatztanleitung | Lagerung von Elastomerteilen 47.1 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 123 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.7 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD ProdCert|Hygenic 3-A Certificate 814 Diaphragm 1002.2 kB EN
    ABD EU-DoC|EU Declaration 1.6 MB EN,FR,DE
    ABD MDec|Oxygen Declaration Diaphragm Valves 133.5 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.1 kB

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU
    MISC Diaphragm competence for hygienic applications 2.2 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 17.1 MB EN / EU
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 17 MB DE / DE