Please contact us for a consultation regarding the most suitable successor article for your requirements.
Type 3233 - 2/2-way diaphragm valve with manually operated actuator
Type Description
The manually operated diaphragm valve Type 3233 consists of a manually operated actuator, a diaphragm and a 2-way valve body. The manual actuator, optionally with a plastic or stainless steel handwheel, ensures use in hygienic or aggressive ambient conditions. The flow-efficient valve bodies with little dead space enable high flow rates and a wide range of possible uses. The valve body and the diaphragm are available in all common materials and variants. The actuator has a compact, autoclavable design and is compatible with all other Bürkert diaphragm valves. An explosion-proof ATEX / IECEx device variant is available. The add-on body and the handwheel are optionally available in plastic or stainless steel and are equipped with an integrated optical position indicator. The manual actuator can be optionally equipped with a stroke limiter, sensors for position feedback and a locking function.
- Valve body and diaphragm are available in various materials and variants
- Wetted surfaces from Ra ≤ 0.38 µm...≤ 1.6 µm (optionally electropolished)
- Available in all common connection sizes and variants
For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
|---|---|---|---|
|
|
Data sheet Type 3232/3233 | Manually operated diaphragm valve | 1 MB | EN / EU |
|
|
Datenblatt Typ 3232/3233 | Handbetätigtes Membranventil | 1 MB | DE / DE |
User Manuals
Declaration of Conformity
Certificates/Manufacturer Declarations
Flyers and Catalogues
Videos
Description |
Filesize |
Language / Country |
|
|---|---|---|---|
|
|
How to replace Buerkert Diaphragms DN15-DN100 | 17.1 MB | EN / EU |
|
|
Videoanleitung Buerkert Membranwechsel DN15-DN100 | 17 MB | DE / DE |