Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2973 - 2/2-way diaphragm valve with manually operated actuator (FullFunction)

      Array

    Type Description

    The Type 2973 manually operated diaphragm valve consists of a manually operated actuator, a diaphragm and a 2-way body. The manual actuator with plastic handwheel ensures use in hygienic or aggressive ambient conditions. The flow-optimised valve body with minimum dead space enables high flow values and a wide range of possible applications. The valve body and the diaphragms are available in all common materials and variants. The actuator has a compact, autoclavable design and is compatible with all other Bürkert diaphragm valves. An explosion-proof ATEX/IECEx device variant is available. The manual actuator possesses a visual position indicator with reproducible stroke scale. The actuator also possesses an adjustable minimum and maximum stroke limitation and/or locking. The manual actuator can be optionally equipped with sensors for position feedback.

    • Valve body and diaphragm are available in different materials and variants
    • Wetted surfaces from Ra ≤ 0.38 µm...≤ 1.6 µm (optionally electropolished)
    • Available in all common connection sizes and variants
    • Integrated locking
    • Minimum and maximum stroke limitation

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2973 | 2/2-way diaphragm valve with manually operated actuator 1.4 MB EN / EU
    DTS 数据表 2973 型 | 带手动执行机构的二位二通隔膜阀(全功能) 1.4 MB ZH / CN
    DTS Datenblatt Typ 2973 | Handbetätigtes 2/2-Wege-Membranventil 1.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | Angles for self-draining of diaphragm valves 650.2 kB EN / EU
    MAN Additional information | PX51for use in the potentially explosive area Category 2 813.9 kB EN / EU
    MAN Operating Instructions Type 2933-2935, 2973-2975 | Diaphragm valve with manually actuator 1.8 MB EN / EU
    MAN Supplement | Storage of elastomer parts 45.7 kB EN / EU
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 747.4 kB ZH / CN
    MAN Bedienungsanleitung Typ 2933-2935, 2973-2975 | Membranventil mit handbetätigtem Antrieb 1.8 MB DE / DE
    MAN Informations supplémentaires | Angle de vidange automatique des vannes à membrane 640.3 kB FR / FR
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 834.6 kB FR / FR
    MAN Manuel d‘utilisation Type 2933-2935, 2973-2975 | Vanne à membrane avec actionneur manuel 1.8 MB FR / FR
    MAN Supplément | Stockage des compposants en élastomère 46.8 kB FR / FR
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.2 kB DE / DE
    MAN Zusatzinformation | Winkelangaben zur Selbstentleerung von Membranventilen 647.1 kB DE / DE
    MAN Zusatztanleitung | Lagerung von Elastomerteilen 46.6 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD EU-DoC|EU Declaration 38 kB EN,FR,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 123 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.7 kB EN,DE
    ABD MDec|Oxygen Declaration Diaphragm Valves 133.3 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.1 kB