Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2960 - Manually operated 2-way angle seat control valve

      Array

    Type Description

    The Type 2960 control valve consists of a manual actuator and an angle seat valve body made of high-quality stainless steel. A parabolic cone enables a flow capacity that is up to 35% higher compared to conventional control valves. The precise spindle guide enables control, even under demanding operating conditions. A soft PTFE or PEEK seal guarantees reliable sealing. The actuator is made of high-quality plastic and is suitable for use in demanding environments. It possesses a visual position indicator and can be optionally equipped with stroke limitation and locking. The packing gland uses tried-and-tested V-seals and possesses spring compensation, which means that it does not need to be pulled back manually

    • Excellent control accuracy combined with high flow capacity
    • Also suitable for demanding operating conditions
    • Robust actuator with optional stroke limitation and locking
    • Stainless steel valve body with socket, clamp or welded connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2960 | Manually operated 2-way angle seat control valve 1.2 MB EN / EU
    DTS Datenblatt Typ 2960 | Handbetätigtes 2-Wege-Schrägsitz-Regelventil 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 489.2 kB EN,FR,DE / EU
    MAN Operating Instructions | Type2920-2921-2960-2961 | Manually operated 2/2-way valve 1.4 MB EN / GB
    MAN Replacement Instructions | Process valves | Spindle guide/Packing gland 3.1 MB EN / EU
    MAN Replacement Instructions | Process valves | Swivel plate set and control cone set 1 MB EN / EU
    MAN 取扱##取扱説明書 | タイプ 2920、2921、2960 2961 | 2方手動On/Offバルブ、2方手動コントロ 1.1 MB JA / JP
    MAN 替换说明 | CLASSIC 和 ELEMENT 系列过程阀门,手动和电动阀门以及带不锈钢执行机构外壳的阀门 | 摆板套件和调节锥套件 822.6 kB ZH / CN
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 729.9 kB ZH / CN
    MAN Austauschanleitung | Prozessventile | Pendeltellersatz und Regelkegelsatz 1.1 MB DE / DE
    MAN Austauschanleitung | Prozessventile | Spindelführung/Stopfbuchse 3.1 MB DE / DE
    MAN Bedienungsanleitung | Typ 2920-2921-2960-2961 | Handbetätigtes 2/2-Wege-Ventil 1.5 MB DE / DE
    MAN Instructions de remplacement | Vannes de process | Jeu clapet plat et cône de régulation 1 MB FR / FR
    MAN Instructions de remplacement |Vannes de process | Guidage de tige/Presse-étoupe 3.1 MB FR / FR
    MAN Instrukcja obsługi Typ 2920, 2921, 2960, 2961 | Zawór 2/2-drogowy, sterowany ręcznie 915.2 kB PL / PL
    MAN Manuel d'utilisation | Type 2920-2921-2960-2961 | Vanne 2/2voies à commande manuelle 1.4 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 36.7 kB EN,FR,DE
    ABD MDec|DrinkH2O KTW Kalt Warm 373.9 kB EN,DE
    ABD MDec|Food Declaration 2000ff 258.8 kB EN,DE
    ABD MDec|Oxygen Declaration 2000ff 167.4 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 797.1 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE