Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2935 - Tank bottom diaphragm valve with manually operated actuator (basic)

      Array

    Type Description

    The Type 2935 manually operated diaphragm valve consists of a manually operated actuator, a diaphragm and a tank bottom valve body. The manual actuator with plastic or stainless steel handwheel is available with a diaphragm bonnet made of stainless steel or plastic and ensures use in hygienic or aggressive ambient conditions. The flow-optimised valve body with minimum dead space enables high flow values and a wide range of possible applications. The valve body and the diaphragms are available in all common materials and variants. The actuator has a compact, autoclavable design and is compatible with all other Bürkert diaphragm valves. An explosion-proof ATEX/IECEx device variant is available. The manual actuator is equipped with an integrated visual position indicator, a reproducible stroke scale and an adjustable closing limiter. The manual actuator can optionally be equipped with sensors for position feedback.

    • Valve body and diaphragm are available in different materials and variants
    • Product wetted surfaces in Ra ≤ 0.38 µm...1.6 µm (optionally electropolished)
    • Available in all common connection sizes and variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2935 | Tank bottom diaphragm valve with manually operated actuator 1 MB EN / EU
    DTS Datenblatt Typ 2935 | Handbetätigtes Tankboden-Membranventil 1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | Angles for self-draining of diaphragm valves 370.4 kB EN / EU
    MAN Additional information | PX51for use in the potentially explosive area Category 2 489.4 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2933-2935, 2973-2975 | Diaphragm valve with manually actuator 2.9 MB EN / EU
    MAN Supplement | Storage of elastomer parts 46.2 kB EN / EU
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 730 kB ZH / CN
    MAN Bedienungsanleitung Typ 2933-2935, 2973-2975 | Membranventil mit handbetätigtem Antrieb 2.8 MB DE / DE
    MAN Informations supplémentaires | Angle de vidange automatique des vannes à membrane 366.2 kB FR / FR
    MAN Manuel d‘utilisation Type 2933-2935, 2973-2975 | Vanne à membrane avec actionneur manuel 2.9 MB FR / FR
    MAN Supplément | Stockage des compposants en élastomère 47.2 kB FR / FR
    MAN Zusatzanleitung | Lagerung von Elastomerteilen 47 kB DE / DE
    MAN Zusatzinformation | Winkelangaben zur Selbstentleerung von Membranventilen 374.8 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 44.1 kB EN,FR,DE
    ABD MDec|Food Declaration Diaphragm FF 115.5 kB EN,DE
    ABD MDec|Food|Pharma Declaration 2031ff 233.2 kB
    ABD MDec|Food|Pharma Declaration Diaphragm AD 120.8 kB EN,DE
    ABD MDec|Food|Pharma Declaration Diaphragm EA 159.5 kB EN,DE
    ABD MDec|Food|Pharma Declaration Diaphragm ER 120.4 kB EN,DE
    ABD MDec|Food|Pharma Declaration Diaphragm EU 156.8 kB EN,DE
    ABD MDec|Oxygen Declaration Diaphragm Valves 242.6 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 797.1 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.2 kB

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Poster diaphragm installation guide 1.3 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 17.1 MB EN / EU
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 17 MB DE / DE