Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2921 - Manually operated 2/2-way globe valve

      Array

    Type Description

    The Type 2921 globe valve consists of a manual actuator and a 2-way body made of stainless steel. With a high-quality valve body, the manually operated valve offers diverse usage options to shut off both neutral and aggressive gaseous and liquid media. The tried-and-tested self-adjusting packing gland guarantees optimal tightness and therefore enables low-maintenance operation, even at high switching cycles. Depending on the application, the soft PTFE or PEEK seal ensures a reliable valve seat seal, even under challenging operating conditions. The actuator is made of high-quality plastic and is suitable for use in demanding environments. It possesses a visual position indicator and can be optionally equipped with stroke limitation and locking.

    • Compact design
    • Long service life
    • Robust actuator with optional stroke limitation and locking
    • Stainless steel valve body with socket, clamp or welded connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2921 | Manually operated 2/2-way globe seat valve 1.2 MB EN / EU
    DTS 数据表 2921 型 | 手动二位二通直座阀 1.6 MB ZH / CN
    DTS Datenblatt Typ 2921 | Handbetätigtes 2/2-Wege-Geradsitzventil 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 814.2 kB EN / EU
    MAN Operating Instructions Type 2920, 2921, 2960, 2961 | 2/2 way valve, manually operated 1.1 MB EN / EU
    MAN Replacement Instructions | Process valves | Spindle guide/Packing gland 3.1 MB EN / EU
    MAN Replacement Instructions | Process valves | Swivel plate set and control cone set 1 MB EN / EU
    MAN Replacement Instructions | Process valves | Valve seat 1 MB EN / EU
    MAN 取扱##取扱説明書 | タイプ 2920、2921、2960 2961 | 2方手動On/Offバルブ、2方手動コントロ 1.1 MB JA / JP
    MAN 替换说明 | CLASSIC 和 ELEMENT 系列过程阀门,手动和电动阀门以及带不锈钢执行机构外壳的阀门 | 摆板套件和调节锥套件 822.8 kB ZH / CN
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 747.8 kB ZH / CN
    MAN Austauschanleitung | Prozessventile | Pendeltellersatz und Regelkegelsatz 1.1 MB DE / DE
    MAN Austauschanleitung | Prozessventile | Spindelführung/Stopfbuchse 3.1 MB DE / DE
    MAN Austauschanleitung | Prozessventile | Ventilsitz 1 MB DE / DE
    MAN Bedienungsanleitung Typ 2920, 2921, 2960, 2961 | 2/2-Wege-Ventil, handbetätigt 1 MB DE / DE
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 835 kB FR / FR
    MAN Instructions de remplacement | Vannes de process | Jeu clapet plat et cône de régulation 1 MB FR / FR
    MAN Instructions de remplacement | Vannes de process | Siège de vanne 1 MB FR / FR
    MAN Instructions de remplacement |Vannes de process | Guidage de tige/Presse-étoupe 3.1 MB FR / FR
    MAN Instrukcja obsługi Typ 2920, 2921, 2960, 2961 | Zawór 2/2-drogowy, sterowany ręcznie 915.4 kB PL / PL
    MAN Manuel d'utilisation Type 2920, 2921, 2960, 2961 | Vanne à 2/2 voies, actionnement manuel 1 MB FR / FR
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.5 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food Declaration 2000ff 258.5 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD EU-DoC|EU Declaration 36.7 kB EN,FR,DE
    ABD MDec|Oxygen Declaration 2000ff 167.3 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE