Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2873 - Direct-acting 2-way standard solenoid control valve

    Product Image Type 2873

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The direct-acting solenoid control valve Type 2873 is used as the regulating unit in control loops. Due to an elastomeric seat seal the valve closes tight (integrated shut-off function), up to the DN specific nominal pressure. The plunger of the valve is assembled frictionless, which leads to an extraordinary adjustment characteristic. This valve is particularly suitable for demanding control tasks (high control range, dry gases, etc.).

    • Excellent range
    • Very good response
    • Compact valve design
    • Orifice sizes 0.8 ... 6 mm
    • Optional: Explosion-protected coil

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2873 data sheet | Direct-acting 2-way standard solenoid control valve 1.1 MB EN / US
    DTS Type 2873 data sheet | electromagnetic operated proportional valve 1.1 MB EN / EU
    DTS Typ 2873 Datenblatt | elektromagnetisch betätigtes Proportionalventil 1.1 MB DE / DE
    DTS 資料表 | 2873 型 | 直動式兩通標準比例電磁閥 10 MB ZH / HK

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.4 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2861 286X 287X | Proportional valves with control electronics 795.6 kB EN,FR,DE / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 69.3 kB EN,FR,DE / EU
    MAN Additional manual Type 2832 2863 2873 | ATEX approval 729 kB EN / EU
    MAN Operating Instructions Type 0641 2832 2833 2863 2873 | ATEXapproval 896.1 kB EN,FR,DE / EU
    MAN 取扱説明書 Type 2861 286X 287X | 制御エレクトロニクス搭載比例バルブ 510.7 kB JA / JP
    MAN 使用说明书 06xx 型电磁线圈 | ATEX认证 1.2 MB ZH / CN
    MAN Manuel supplémentaire Type 2832 2863 2873 | homologation ATEX 743.1 kB FR / FR
    MAN Zusatzanleitung Typ 2832 2863 2873 | ATEX-Zulassung 725.3 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration ATEX, ROHS 31.4 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food|Hygenic Declaration 2871ff AA 224.6 kB ML
    ABD MDec|Oxygen Declaration 2871ff 113 kB ML
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU