Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2871 - Direct-acting 2-way standard solenoid control valve

    Product Image Type 2871

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The direct-acting solenoid control valve Type 2871 is used as the regulating unit in control loops. Due to an elastomeric seat seal the valve closes tight (integrated shut-off function) ,up to the DN specific nominal pressure. The plunger of the valve is assembled frictionless, which leads to an extraordinary adjustment characteristic. This valve is particularly suitable for demanding control tasks (high control range, dry gases, etc.).

    • Excellent range
    • Very good response
    • Compact valve design
    • Orifice sizes 0.05 ... 2.0 mm
    • Port connection 1/8” or sub-base

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2871 data sheet | Direct-acting 2-way standard solenoid control valve 882.1 kB EN / US
    DTS Type 2871 data sheet | electromagnetic operated proportional valve 919.4 kB EN / EU
    DTS Typ 2871 Datenblatt | Direktwirkendes 2-Wege-Standard-Proportionalventil 920.9 kB DE / DE
    DTS 数据表 | 2871 型 | 直动式两通标准比例电磁阀 9.8 MB ZH / CN
    DTS 資料表 | 2871 型 | 直動式兩通標準比例電磁閥 9.8 MB ZH / HK

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2871 | Direct-acting 2-way proportional valve 1.2 MB EN / EU
    MAN Bedienungsanleitung Typ 2871 | Direktwirkendes 2-Wege-Proportionalventil 1.2 MB DE / DE
    MAN Manuel d'utilisation Type 2871 | Vanne proportionnelle 2 voies à action directe 1.2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 24.9 kB EN,FR,DE

    My Comparison List