Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2865 - Direct-acting 2-way basic proportional valve

    Product Image Type 2865

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 2865 is an extremely compact solenoid control valve and is available with an orifice up to 8 mm. It is based on the standard version of Type 2875. It is used as an actuator in closed control loops (pressure, flow, temperature, etc.). Compared with the standard version, the valve is essentially of simpler construction and assembly and testing procedures are optimized, easing high volume series production with shorter delivery times.

    • High dynamics
    • Orifice sizes DN 2 ... 8 mm
    • Good range
    • Optional: Explosion-protected coil

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2865 | Direct-acting 2-way basic proportional valve 1.2 MB EN / US
    DTS Type 2865 data sheet | electromagnetic operated proportional valve 1.2 MB EN / EU
    DTS Typ 2865 Datenblatt | elektromagnetisch betätigtes Proportionalventil 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2861 286X 287X | Proportional valves with control electronics 795.6 kB EN,FR,DE / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 69.3 kB EN,FR,DE / EU
    MAN Additional manual Type 0721 | Type X, IIC 2G Ex mb or IIC 2G Ex e mb ATEX-approval 778.7 kB EN / EU
    MAN Additional manual Type 2834 2865 2875 | Solenoid coil type 7, ATEX approval 965 kB EN,FR,DE / EU
    MAN 取扱説明書 Type 2861 286X 287X | 制御エレクトロニクス搭載比例バルブ 510.7 kB JA / JP
    MAN Manuel supplémentaire Type 0407 | Type X, IIC 2G Ex mb, IIC2G Ex e mb homologation ATEX 791.2 kB FR / FR
    MAN 使用说明书 072x 型电磁线圈 | 具有 IIC 2G Ex mb 或 IIC 2G Ex e mb 认证的设备 ATEX认证 1.2 MB ZH / CN
    MAN Zusatzanleitung Typ 0721 | Type X, IIC 2G Ex mb bzw. IIC 2GEx e mb ATEX-Zulassung 743.8 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 31.1 kB EN,FR,DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU