Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2863 - Direct acting 2-way basic proportional valve

      Array

    Type Description

    Type 2863 is an extremely compact solenoid control valve and is available with an orifice up to 4 mm. It is based on the standard variant of Type 2873. It is used as an actuator in closed control loops (pressure, flow, temperature, etc.). Compared with the standard variant, the valve is essentially of simpler construction and assembly and testing procedures are optimized, easing high volume series production with shorter delivery times.

    • High dynamics
    • Orifice sizes DN 0.8…DB 4.0 mm
    • Good range
    • Optional: Explosion-protected coil

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2863 | Direct-acting 2-way basic proportional valve 1.2 MB EN / EU
    DTS Data sheet Type 2863 | [US region] Direct-acting 2-way basic proportional valve 1.2 MB EN / US
    DTS Datenblatt Typ 2863 | Direktwirkendes 2-Wege-Basic-Proportionalventil 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2861 286X 287X | Proportional valves with control electronics 795.6 kB EN,FR,DE / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 69.3 kB EN,FR,DE / EU
    MAN Additional manual Type 2832 2863 2873 | ATEX approval 729 kB EN / EU
    MAN Operating Instructions Type 0641 2832 2833 2863 2873 | ATEXapproval 896.1 kB EN,FR,DE / EU
    MAN 取扱説明書 Type 2861 286X 287X | 制御エレクトロニクス搭載比例バルブ 510.7 kB JA / JP
    MAN 使用说明书 06xx 型电磁线圈 | ATEX认证 1.2 MB ZH / CN
    MAN Manuel supplémentaire Type 2832 2863 2873 | homologation ATEX 743.1 kB FR / FR
    MAN Zusatzanleitung Typ 2832 2863 2873 | ATEX-Zulassung 725.3 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration ATEX, ROHS 31.4 kB EN,FR,DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU