Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2861 - Direct-acting 2-way basic proportional valve

    Product Image Type 2861

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 2861 is an extremely compact solenoid control valve and is available with an orifice up to 2mm. It is based on the standard version of Type 2871. It is used as an actuator in closed control loops (pressure, flow, temperature, etc.). Compared with the standard version, the valve is essentially of simpler construction and assembly and testing procedures are optimized, easing high volume series production with shorter delivery times.

    • High dynamics
    • Orifice sizes DN 0.8 ... 2.0 mm
    • Good range

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2861 | Direct-acting 2-way basic proportional valve 985.4 kB EN / US
    DTS Type 2861 data sheet | electromagnetic operated proportional valve 972.5 kB EN / EU
    DTS Typ 2861 Datenblatt | elektromagnetisch betätigtes Proportionalventil 975.7 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2861 286X 287X | Proportional valves with control electronics 795.6 kB EN,FR,DE / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 69.3 kB EN,FR,DE / EU
    MAN 取扱説明書 Type 2861 286X 287X | 制御エレクトロニクス搭載比例バルブ 510.7 kB JA / JP

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food 319.6 kB EN,DE
    ABD EU-DoC|EU Declaration 24.8 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Oxygen Declaration 2861 107.5 kB
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE