Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2836 - Direct-acting 2-way Solenoid Control Valve

    Type Description

    The direct-acting proportional valve Type 2836 works as an electromagnetically actuated control valve in applications with relatively highflow rates. The valve is normally closed.

    • For high flow rates
    • Direct-acting, normally closed
    • Operating pressure 0…25 bar
    • Orifice sizes 3.0…12 mm
    • Port connection ½” and ¾”

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2836 | Electromagnetically operated proportional valve 852 kB EN / EU
    DTS Datenblatt Typ 2836 | Elektromagnetisch betätigtes Proportionalventil 851.9 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.4 kB EN,FR,DE / EU
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 69.3 kB EN,FR,DE / EU
    MAN 取扱説明書 Type 2821 2822 2824 283X| 制御エレクトロニクス搭載比例バルブ 476.4 kB EN,FR,DE / JP
    MAN Operating Instructions Type 2821 2822 2824 283X | Proportional valve with control electr. 843.9 kB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration Typ 2836 ATEX, ROHS 30.2 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Oxygen Declaration 2836 108.9 kB ML
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU