Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2833 is not available anymore since 12/31/13.

    The successor types are (can be a little different because of the update): 2873, 2863

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2833 - Direct-acting 2/2 way Solenoid Control Valve

      Array

    Type Description

    The direct-acting proportional valve Type 2833 can be used as a control valve for process controland is suitable for technical vacuum. Low hysteresis, high repeatability and high sensitivity ensure superior regulation behaviour. Thanks to an elastomeric sealing, the valve closes tightly and securely.

    • High sensitivity
    • 0 ... 16 bar 1)
    • DN 0.8 ... 4 mm
    • 1/8”, 1/4” or sub-base
    • EEx approvals optional

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN 取扱説明書 Type 2821 2822 2824 283X| 制御エレクトロニクス搭載比例バルブ 463.9 kB EN,FR,DE / JP
    MAN Operating Instructions Type 0641 2832 2833 2863 2873 | ATEXapproval 895.8 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2821 2822 2824 283X | Proportional valve with control electr. 843.3 kB EN,FR,DE / EU