Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2822 is not available anymore since 3/31/14.

    The successor types are (can be a little different because of the update): 2871

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2822 - Direct-acting 2/2 way Solenoid Control Valve

      Array

    Type Description

    The direct-acting proportional valve Type 2822 can be used as a control valve for process control and is suitable for technical vacuum. A special design minimizes frictional and stick-slip effects and provides an excellent span, repeatability and sensitivity. The valve is driven either by DC or by a high frequency PWM signal. With the input signal at zero, it closes tightly owing to an elastomer seatseal. Because of its almost silent operation, the valve is specially suitable for medical applications.

    • Excellent dynamics and turn-down ratio
    • 0 ... 10 bar 1)
    • DN 0.05 ... 1.0 mm
    • 1/8” or sub-base version

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN 取扱説明書 Type 2821 2822 2824 283X| 制御エレクトロニクス搭載比例バルブ 463.5 kB EN,FR,DE / JP
    MAN Operating Instructions Type 2821 2822 2824 283X | Proportional valve with control electr. 843 kB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration Typ 2822 ROHS 25.2 kB EN,FR,DE