Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2732 is not available anymore since 7/1/20.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2732 - Zero Deadleg T Valve, pneumatically operated. Combinable as Continuous Classic System Type 8802-DE

      Array

    Type Description

    The Burkert Zero Deadleg T Valve system is designed for control of ultra pure, sterile, aggressive or abrasive fluids. Enables especially optimal sampling, draining or diverting of critical process fluids. The valve body is machined from a single piece of block material (monoblock– no weld seam). The Type 2732 can be actuated by the 8635 SideControl, SideControls 8792/93 Remote versions or the 8694/8692/8693/8630 TopControl forming a mechanical and functional unit and thus offering a complete control valve system. Using this control valve, continuous regulation tasks for fluids can be solved.

    • Fully integrated in Burkert’s Process Control Systems
    • Zero dead volume
    • Monoblock – no welds
    • Quality certifications FDA / 3A

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2732 data sheet | pneumatically operated T-valve 1.7 MB EN / EU
    DTS Typ 2732 Datenblatt | pneumatisch betätigtes T-Stellventil 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 814 kB EN / EU
    MAN Supplement | Storage of elastomer parts 45.9 kB EN / EU
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 747.5 kB ZH / CN
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 834.7 kB FR / FR
    MAN Supplément | Stockage des compposants en élastomère 47 kB FR / FR
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.3 kB DE / DE
    MAN Zusatztanleitung | Lagerung von Elastomerteilen 46.7 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 123 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.7 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD ProdCert|Hygenic 3-A Certificate 814 Diaphragm 1002.2 kB EN
    ABD MDec|Oxygen Declaration Diaphragm Valves 133.5 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.1 kB

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 17.1 MB EN / EU
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 17 MB DE / DE