Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2730 - 2/2-way – diaphragm valve with pneumatic position-actuator in plastic (Type Classic)

      Array

    Type Description

    The externally controlled diaphragm valve Type 2730 consists of a pneumatically operated piston actuator, a built-in positioner, a diaphragm and a 2-way valve housing. The proven and robust actuator with plastic housing ensures use under hygienic or aggressive environmental conditions. The flow-efficient valve housing with little dead space enables high flow rates and a wide range of possible uses. The plastic valve housing and the diaphragm are available in all common materials and designs. The actuator has a compact, autoclavable design (PPS version). The integration of automation TopControl units 8692/8693/8694 and SideControl units 8635/8792/8793 is possible in all expansion stages (can be retrofitted). An explosion-proof ATEX/IECEx device variant is available. The add-on housing is available in plastic or stainless steel. The actuator is equipped with an integrated, optical position indicator as standard, optionally a minimum/maximum stroke limitation can be installed.

    • Valve housing in PVC, PP, PVDF
    • Diaphragms available in various materials and designs
    • Available in all common connection sizes and variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2730/2731 | 2/2-way diaphragm valve with pn. position-actuator CLASSIC 1.4 MB EN / EU
    DTS Data sheet Type 273X | Flow rate curves for diaphragm valves Type 2.2 MB EN / EU
    DTS 规格页 2730/2731 型 | 连气动定位驱动器的二位二通隔膜阀,CLASSIC型 2.5 MB ZH / CN
    DTS 資料表 2730/2731 型 | 連氣動定位驅動器的二位二通隔膜閥,CLASSIC型 2.4 MB ZH / HK
    DTS Datenblatt Typ 2730/2731 | 2/2-Wege-Membranventil mit pn. Stellungsregelantrieb CLASSIC 1.5 MB DE / DE
    DTS Datenblatt Typ 273X | Durchflusskennlinien Membranventile 2.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 813.9 kB EN / EU
    MAN Supplement | Storage of elastomer parts 45.7 kB EN / EU
    MAN Operating Instructions Type 2730 2731 | Piston controlled diaphragm valve, DN15 - DN50 1.3 MB EN / EU
    MAN Operating Instructions Type 2730 2731 | Piston controlled diaphragm valve, DN65 - DN100 2.9 MB EN,FR,DE / EU
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 834.6 kB FR / FR
    MAN Supplément | Stockage des compposants en élastomère 46.8 kB FR / FR
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.2 kB DE / DE
    MAN Zusatztanleitung | Lagerung von Elastomerteilen 46.6 kB DE / DE
    MAN Bedienungsanleitung Typ 2730 2731 | Kolbengesteuertes Membranregelventil DN15 - DN50 1.3 MB DE / DE
    MAN Manual de usuario Tipo 2730 | Válvula reguladora de membrana 386.1 kB ES / ES
    MAN Manuel d'utilisation Type 2730 2731 | Vanne de régulation àmembrane, DN15 - DN50 1.3 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD EU-DoC|EU Declaration 42.8 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 123 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.7 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.1 kB

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU