Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2712 - Pneumatically operated 2-way globe control valve

      Array

    Type Description

    The 2712 system has been specifically engineered for reliable closed-loop control in applications where control accuracy is paramount. The 2712 is made from an all stainless steel valve body combined with the classic pneumatic actuator from Bürkert. Each globe valve body can be fitted with three to five sizes of valves seat. These parabolic valve seats provide a reliable and repeatable characteristic to vary the flow. The valve cones are available in either stainless steel or with a durable PTFE seal for tight seal. When actuated by the 8635 SideControl, SideControls 8792/93 Remote versions or the 8694/8692/8693/8630 TopControl it forms a unique control valve system which can be operated as either a simple accurate position controller or a self regulating PID process controller for flow, temperature or pressure. The actuator sizes F (80mm) to H (125mm) of Type 2712 are not available anymore since 01.07.2020. The successor type is 2301.

    • Excellent control characteristics with compact body
    • Long service life and variability by means of removable valve seats
    • Robust actuator with modular accessory program
    • Stainless steel housing with flange, thread or welded connection
    • High operative safety

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2301 | Pneumatically operated globe control valve 3 MB EN / EU
    DTS Datenblatt Typ 2301 | Pneumatisch betätigtes Geradsitz-Regelventil 3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 814.2 kB EN / EU
    MAN Operating Instructions Type 2000 2012 2702 2712 | 2/2-way valve, manually actuated 1.4 MB EN / EU
    MAN Operating Instructions Type 2712 | Piston controlled flat-seat valve, DN10 - DN65 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 2712 | Piston controlled flat-seat valve, DN65 / DN80 / DN100 1.7 MB EN,FR,DE / EU
    MAN Replacement Instructions | Process valves | Spindle guide/Packing gland 3.1 MB EN / EU
    MAN Replacement Instructions | Process valves | Swivel plate set and control cone set 1 MB EN / EU
    MAN Replacement Instructions | Process valves | Valve seat 1 MB EN / EU
    MAN Service manual Type 2012 2702 2712 | Spare parts 756.2 kB EN / EU
    MAN Service manual Type 2301 2712 | 2/2-way Globe control valve 1.7 MB EN,FR,DE / EU
    MAN 操作手册 2012、2702、2712 型 | 备件 731.2 kB ZH / CN
    MAN 替换说明 | CLASSIC 和 ELEMENT 系列过程阀门,手动和电动阀门以及带不锈钢执行机构外壳的阀门 | 摆板套件和调节锥套件 822.7 kB ZH / CN
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 747.7 kB ZH / CN
    MAN Austauschanleitung | Prozessventile | Pendeltellersatz und Regelkegelsatz 1.1 MB DE / DE
    MAN Austauschanleitung | Prozessventile | Spindelführung/Stopfbuchse 3.1 MB DE / DE
    MAN Austauschanleitung | Prozessventile | Ventilsitz 1 MB DE / DE
    MAN Bedienungsanleitung Type 2000 2012 2702 2712 | 2/2-Wege-Ventil handbetätigt 1.4 MB DE / DE
    MAN Használati utasítás Típus 2012, 2702, 2712 | Pótalkatrészek 217.2 kB HU / HU
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 834.9 kB FR / FR
    MAN Instructions de remplacement | Vannes de process | Jeu clapet plat et cône de régulation 1 MB FR / FR
    MAN Instructions de remplacement | Vannes de process | Siège de vanne 1 MB FR / FR
    MAN Instructions de remplacement |Vannes de process | Guidage de tige/Presse-étoupe 3.1 MB FR / FR
    MAN Manual de usuario Tipo 2712 | Válvula reguladora de asientorecto [DN10-DN65] 280.9 kB ES / ES
    MAN Manual de usuario Tipo 2712 | Válvula reguladora de asientorecto [DN65-DN80-DN100] 222.8 kB ES / ES
    MAN Manuel d‘utilisation Type 2000 2012 2702 2712 | Vanne 2/2 à commande manuelle 1.4 MB FR / FR
    MAN Service manual Type 2012 2702 2712 | Pièces de rechange 771.1 kB FR / FR
    MAN Serviceanleitung Typ 2012 2702 2712 | Ersatzteile 769.6 kB DE / DE
    MAN Udskiftningsvejledning Type 2301 2712 | 2/2-vejs sædereguleringsventil 741.6 kB DA / DK
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.5 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food Declaration 2000ff 258.5 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD EU-DoC|EU Declaration 43.8 kB EN,FR,DE
    ABD MDec|Oxygen Declaration 2000ff 167.3 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU