Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2707 - Pinch valve with pneumatic actuator

      Array

    Type Description

    The externally controlled hose pinch valve Type 2707 consists of a pneumatical actuator (optionally ELEMENT or CLASSIC), a housing with compressor and an interchangeable hose holder that can be adapted to the hose size. The Bürkert pinch valve has been specially developed for single-use systems in biopharmaceutical production processes. Typical applications are chromatography skids, tangential flow filtration (TFF) skids, single-use bioreactors as well as filling and dosing skids. Installation on racks, e.g. for transfer and/or distribution. Manufactured for modulating applications (ELEMENT actuator) or On/Off applications (CLASSIC actuator). The compressor and the hose holder can be exchanged in a few simple steps so that the pinch valve can be adapted to different hose dimensions. Compact, smooth, highly integrated system consisting of a valve and an automation unit. High chemical resistance.

    • Adaptable with CLASSIC or ELEMENT actuators and with corresponding Bürkert automation components
    • Simple one-handed operation of the locking mechanism
    • Adaptable to different hose dimensions

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2707 | Pinch valve with pneumatic actuator 678.5 kB EU
    DTS Datenblatt Typ 2707 | Schlauchquetschventil mit pneumatischem Antrieb 680.5 kB DE
    DTS 数据表 2707 型 | 带气动执行机构的夹管阀 1.4 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2707 | Pinch valve with pneumatic actuator 1.3 MB EN / EU
    MAN 使用说明 型号 2707 | 气动夹管阀 1.5 MB ZH / CN
    MAN Bedienungsanleitung Typ 2707 | Schlauchquetschventil mit pneumatischem Antrieb 1.1 MB DE / DE
    MAN Manuel d'utilisation Type 2707 | Vanne à pincement de tuyauavec actionneur pneumatique 1.3 MB FR / FR