Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2702 - Manually operated 2-way angle seat control valve

    Product Image Type 2702

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The 2702 control valve consists of a stainless steel angle seat body with a manual actuator. The parabolic valve plug results in a flow capacity approximately 35% greater than conventional control valves. It is available in either stainless steel on stainless steel or with a durable PTFE seal for tight shut-off. The desired flow rate can be easily set using an exact position indicator. The pneumatically operated variant of the Type 2702 is not available anymore – since July 2020. The successor is the Type 2300.

    • Excellent control accuracy and high flow capacity
    • Long service life
    • Stainless steel valve body with sleeve or welded connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2000 data sheet | manually-operated angle seat valve 1.4 MB EN / EU
    DTS 2000/2702 | 二位二通角座阀,手动,适用于最高 +180 ℃ 的介质 2 MB ZH / CN
    DTS FICHA TÉCNICA | 2000/2702 |Válvula asiento incl. 2/2 vías acc.man., solo para fluidos hast 1.3 MB ES / ES
    DTS Typ 2000 Datenblatt | handbetätigtes Schrägsitzventil 1.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 931.8 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2000 2012 2702 2712 | 2/2-way valve, manually actuated 1.4 MB EN,FR,DE,ML / EU
    MAN Operating Instructions Type 2702 | 2/2-way angle seat control valve 1.3 MB EN / EU
    MAN Service manual Type 2012 2702 2712 | Spare parts 755.9 kB EN / EU
    MAN Service manual Type 2300 2700 | 2/2-way angle-seat controlvalve 1.4 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 2702 | 2/2-Wege-Schrägsitzregelventil 1.3 MB DE / DE
    MAN Manuel d'utilisation Type 2702 | Vanne de régulation à siège incliné 2/2 voies 1.3 MB FR / FR
    MAN Service manual Type 2012 2702 2712 | Pièces de rechange 770.7 kB FR / FR
    MAN Serviceanleitung Typ 2012 2702 2712 | Ersatzteile 769.1 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 43.2 kB EN,FR,DE
    ABD MDec|Food Declaration 2000ff 230.7 kB EN,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU

    My Comparison List